Configure
  • Outer Diameter D (or Male Thread M)(mm)
  • Stroke S(mm)
  • Vertical Load (Range)(N)
  • Minimum Load(N)
  • Length L(mm)
  • Tip outer diameter d(φ)
  • Thread Pitch(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 8 working days

Hex Socket Balls Plunger (with Long Lock) (LBST-A, LBSTH-A)

Part number:

Still undefined. 16 possible part numbers found.
Quantity:

Part number list

Number of items

Outer Diameter D (or Male Thread M)

(mm)

Stroke S

(mm)

Vertical Load (Range)

(N)

Minimum Load

(N)

Maximum Load Capacity

(N)

Length L

(mm)

Tip outer diameter d

(φ)

Thread Pitch

(mm)

Load Identification

Mounting moment

(N▪m)

Remove moment

(N▪m)

RoHS?Minimum order quantity
3
0.5
0.01 to 50
1.5
3
9
1.5
0.5
For Light Loads (no line)
0.1
0.07
10
1 pieces
4
0.8
0.01 to 50
4
10
10
2.5
0.7
For Light Loads (no line)
0.18
0.12
10
1 pieces
5
0.9
0.01 to 50
6
11
14
3
0.8
For Light Loads (no line)
0.12
0.08
10
1 pieces
6
1
0.01 to 50
9
13
15
3.5
1
For Light Loads (no line)
0.44
0.21
10
1 pieces
8
1.5
0.01 to 50
15
30
18
5
1.25
For Light Loads (no line)
1.1
0.38
10
1 pieces
10
2
0.01 to 50
20
35
23
6
1.5
For Light Loads (no line)
1.3
0.6
10
1 pieces
12
2.5
0.01 to 50
30
55
26
8
1.75
For Light Loads (no line)
2
1.3
10
1 pieces
16
3.5
50.01 to 100
65
125
33
10
2
For Light Loads (no line)
3.9
3
10
1 pieces
3
0.5
0.01 to 50
5
7
9
1.5
0.5
For heavy loads (2 lines)
0.1
0.07
10
1 pieces
4
0.8
0.01 to 50
12
22
10
2.5
0.7
For heavy loads (2 lines)
0.18
0.12
10
1 pieces
5
0.9
0.01 to 50
19
30
14
3
0.8
For heavy loads (2 lines)
0.12
0.08
10
1 pieces
6
1
0.01 to 50
28
40
15
3.5
1
For heavy loads (2 lines)
0.44
0.21
10
1 pieces
8
1.5
0.01 to 50
47
73
18
5
1.25
For heavy loads (2 lines)
1.1
0.38
10
1 pieces
10
2
50.01 to 100
66
100
23
6
1.5
For heavy loads (2 lines)
1.3
0.6
10
1 pieces
12
2.5
50.01 to 100
66
120
26
8
1.75
For heavy loads (2 lines)
2
1.3
10
1 pieces
16
3.5
50.01 to 100
90
180
33
10
2
For heavy loads (2 lines)
3.9
3
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.04 €
( 7.19 € )
6 working days
4.90 €
( 5.83 € )
6 working days
4.90 €
( 5.83 € )
6 working days
5.48 €
( 6.52 € )
6 working days
6.49 €
( 7.72 € )
6 working days
6.88 €
( 8.19 € )
6 working days
12.14 €
( 14.45 € )
8 working days
17.40 €
( 20.71 € )
8 working days
6.47 €
( 7.70 € )
6 working days
4.90 €
( 5.83 € )
6 working days
4.90 €
( 5.83 € )
6 working days
6.04 €
( 7.19 € )
6 working days
7.41 €
( 8.82 € )
6 working days
7.91 €
( 9.41 € )
6 working days
13.73 €
( 16.34 € )
6 working days
20.14 €
( 23.97 € )
8 working days

More Information

Basic information

Type with locking attachment. Can be attached using a hexagonal wrench. For each screw diameter two types of loads have been prepared.

[Features]
- A marking is attached to the rear surface of each product for product identification.
- LBSUH: With 2 line loosening prevention function (long lock).
- Strong against vibration, detachment moment is high, for reliable positioning.
- The loosening prevention function will work for up to approximately 20 insertions and detachments.