Round belt pulleys / U-groove / ball bearing / steel / chemically nickel-plated / RABS-R / IMAO CORPORATION

Round belt pulleys / U-groove / ball bearing / steel / chemically nickel-plated / RABS-R / IMAO CORPORATION
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Can acclimate to being used as a driven roller for a circular belt. The circular belt can adapt between ø 4 to 8.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RABS0430-R
RABS0440-R
RABS0540-R
RABS0550-R
RABS0640-R
RABS0650-R
RABS0850-R
RABS0860-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRound belt diameter
(Ø)
Dp
(Ø)
d
(Ø)

22.16 €

1 6 Days 104286

24.23 €

16.96 €

1 Available Same day

Stock

104388

24.35 €

1 8 Days 105388

33.88 €

1 6 Days 1054810

24.31 €

1 6 Days 106388

31.83 €

22.28 €

1 Same day

Stock

1064810

32.48 €

22.74 €

1 Available Same day

Stock

1084810

35.62 €

1 9 Days 1085812

Loading...

  1. 1

Basic information

Idler Idler (Bearing Built-In) Number of Grooves Single Groove Shape U Groove
Pulley Type With Hub Idler Type Idler Wide Type Standard Material Steel
Surface Treatment Electroless Nickel Plating

Tech Support