Configure
  • Plug Entry
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 8 working days

Metal Latch (Compression Type) (MCL)

Metal Latch (Compression Type) (MCL)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Plug Entry

RoHS?Minimum order quantity
Triangle
10
1 pieces
Wing
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
29.04 €
( 34.56 € )
8 working days
29.01 €
( 34.52 € )
8 working days

More Information

Basic information

Vibration resistance latch with a pull-in structure.IP65 standard compliant.

[Features]
· The lock position is 90°.
· Degree of protection IP65 compliant