Auto Swing Tightener (TC-ABN)

Auto Swing Tightener (TC-ABN)
[Features]
· Usable in a wide range of temperature conditions.
· Unique structure provides quiet and versatility.
· Can be installed in confined spaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-ABN10-10
TC-ABN20-16
TC-ABN30-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSM Maximum tensile force
(N)

66.98 €

1 6 Days 10M10 x 1.590

90.13 €

1 8 Days 10M16×2135

94.62 €

1 6 Days 10M16×2275

Loading...

  1. 1

Basic information

Min(°C) -30 Max(°C) 200

Tech Support