Angle Bracket (TC-SB)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-SB10
TC-SB20
TC-SB30
TC-SB40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible auto-rotation tightener(s)

25.40 €

1 6 Days 10TC-RE10 / TC-PX10

29.38 €

1 8 Days 10TC-RE20 / TC-CEP20 / TC-PX20

37.22 €

1 8 Days 10TC-RE30 / TC-CEP30 / TC-PX30

61.76 €

1 8 Days 10TC-RE40 / TC-CEP40

Loading...

  1. 1

Tech Support