ARNES Clamp (ARN)

ARNES Clamp (ARN)
With lever operation sleeve part protrudes and clamp engages.

[Features]
· Compact, lightweight for easy attachment and detachment, with 1 piece many type of tool can be interchanged.
· With 12 mm feed range a wide range of applications, with simple jig and tool possible.
· As tightening range is 1.5 mm, machining items with a tolerance up to 1 mm can be safely clamped.
· Maximum tightening power is approximately 4,905N (Max. lever load 530N)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARN

Part Number
ARN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

231.92 €

1 6 Days 10

Loading...

  1. 1

Basic information

Type Main Body

Tech Support