0.5 Inch Sprocket

0.5 Inch Sprocket
  • Volume Discount
Reliable engagement with the belt in a two-row tooth arrangement, with travel in both directions possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M12S1020R6
M12S1525Q6
M12S1525R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThe Number of Teeth Shaft Bore Config. Shaft Hole Dia.
(mm)

38.02 €

1 5 Days 1010Roundφ20

40.23 €

1 14 Days 1015Square shape□25

34.43 €

1 Available Same day

Stock

1015Roundφ25

Loading...

  1. 1

Basic information

Material Polyacetal

Tech Support