Groove Type Code Drawer Type Photo/ Micro-Sensor (DC Light) [EE-SX67-WR]

Groove Type Code Drawer Type Photo/ Micro-Sensor (DC Light) [EE-SX67-WR]
50 to 100mA direct opening and closing, global standard groove type

[Features]
· Has wide variety of 8 shapes, power supply voltage is DC5 to 24V extensive.
· Code drawer type adopts robot code as standard.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EE-SX670-WR 1M
EE-SX671P-WR 1M
EE-SX672-WR 1M
EE-SX674-WR 1M
EE-SX674P-WR 1M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Output Format

32.35 €

1 Same day

Stock

Standard Type25.46.9526.2NPN Open Collector Output

46.63 €

1 7 Days L Type26.215.518.7PNP open collector output

45.72 €

1 6 Days T Type13.72626.2NPN Open Collector Output

48.72 €

1 6 Days Solid Installation Type13.615.525.7NPN Open Collector Output

44.48 €

1 6 Days Solid Installation Type13.615.525.7PNP open collector output

Loading...

  1. 1

Basic information

Detection Distance(mm) 5 Detection Method Through Beam Type (Groove Type) Luminescence Method DC light (infrared light-emitting diode)
Operating Mode With Dark ON/Light ON (switchable) Connection Method Integrated Cable Type Indicator Light Mode Illuminated light (red)
Slit hole/width(mm) - Standard Detected Subject(mm) 2 × 0.8mm or more of opaque body Cord/cable specification Robot cord φ2.8 mm, 4-core
Cord/cable length(mm) 1000 Groove depth(mm) - Protective Structure IP50
Mounting format - Between amplifiers(mm) - Applicable Pipe(φ) -
Details Type -

Tech Support