E-chains® With Crossbars Every Link, E4/Light, E4/Light, 15050 Series (Part Numbers)

Weight reduction, a larger interior space and a reduced price. The characteristics of the E4/light system: thinner side links (for all types) and a thinner crossbar (for some types: 14240, 14340). E4/light e-chains® represent solutions with an optimum price/performance ratio for many applications. Especially for short travels, hanging and small standing applications. E4/ light types are often first choice.
[Features]
- Large inner heights combined with low weight
- E4/light e-chains® offer optimum price and performance solutions for many applications
- Especially suitable for short travel distances, hanging and standing designs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15050.41.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.41.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.41.1.A,​150500.41.1,​150500.41.2.A,​150500.41.2,​150500.41.12.A,​150500.41.12.C2.A,​150500.41.12.C,​150500.41.12.C.A1,​150500.41.12.C.A2,​150500.41.12.C.A3,​150500.41.12.C.A4,​150500.41.12,​151500.41.1.A,​151500.41.1,​151500.41.2.A,​151500.41.2,​151500.41.12.A,​151500.41.12.C2.A,​151500.41.12.C,​151500.41.12.C.A1,​151500.41.12.C.A2,​151500.41.12.C.A3,​151500.41.12.C.A4,​151500.41.12]
15050.42.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.42.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.42.1.A,​150500.42.1,​150500.42.2.A,​150500.42.2,​150500.42.12.A,​150500.42.12.C2.A,​150500.42.12.C,​150500.42.12.C.A1,​150500.42.12.C.A2,​150500.42.12.C.A3,​150500.42.12.C.A4,​150500.42.12,​151500.42.1.A,​151500.42.1,​151500.42.2.A,​151500.42.2,​151500.42.12.A,​151500.42.12.C2.A,​151500.42.12.C,​151500.42.12.C.A1,​151500.42.12.C.A2,​151500.42.12.C.A3,​151500.42.12.C.A4,​151500.42.12]
15050.43.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.43.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.43.1.A,​150500.43.1,​150500.43.2.A,​150500.43.2,​150500.43.12.A,​150500.43.12.C2.A,​150500.43.12.C,​150500.43.12.C.A1,​150500.43.12.C.A2,​150500.43.12.C.A3,​150500.43.12.C.A4,​150500.43.12,​151500.43.1.A,​151500.43.1,​151500.43.2.A,​151500.43.2,​151500.43.12.A,​151500.43.12.C2.A,​151500.43.12.C,​151500.43.12.C.A1,​151500.43.12.C.A2,​151500.43.12.C.A3,​151500.43.12.C.A4,​151500.43.12]
15050.45.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.45.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.45.1.A,​150500.45.1,​150500.45.2.A,​150500.45.2,​150500.45.12.A,​150500.45.12.C2.A,​150500.45.12.C,​150500.45.12.C.A1,​150500.45.12.C.A2,​150500.45.12.C.A3,​150500.45.12.C.A4,​150500.45.12,​151500.45.1.A,​151500.45.1,​151500.45.2.A,​151500.45.2,​151500.45.12.A,​151500.45.12.C2.A,​151500.45.12.C,​151500.45.12.C.A1,​151500.45.12.C.A2,​151500.45.12.C.A3,​151500.45.12.C.A4,​151500.45.12]
15050.46.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.46.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.46.1.A,​150500.46.1,​150500.46.2.A,​150500.46.2,​150500.46.12.A,​150500.46.12.C2.A,​150500.46.12.C,​150500.46.12.C.A1,​150500.46.12.C.A2,​150500.46.12.C.A3,​150500.46.12.C.A4,​150500.46.12,​151500.46.1.A,​151500.46.1,​151500.46.2.A,​151500.46.2,​151500.46.12.A,​151500.46.12.C2.A,​151500.46.12.C,​151500.46.12.C.A1,​151500.46.12.C.A2,​151500.46.12.C.A3,​151500.46.12.C.A4,​151500.46.12]
15050.47.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.47.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.47.1.A,​150500.47.1,​150500.47.2.A,​150500.47.2,​150500.47.12.A,​150500.47.12.C2.A,​150500.47.12.C,​150500.47.12.C.A1,​150500.47.12.C.A2,​150500.47.12.C.A3,​150500.47.12.C.A4,​150500.47.12,​151500.47.1.A,​151500.47.1,​151500.47.2.A,​151500.47.2,​151500.47.12.A,​151500.47.12.C2.A,​151500.47.12.C,​151500.47.12.C.A1,​151500.47.12.C.A2,​151500.47.12.C.A3,​151500.47.12.C.A4,​151500.47.12]
15050.48.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.48.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.48.1.A,​150500.48.1,​150500.48.2.A,​150500.48.2,​150500.48.12.A,​150500.48.12.C2.A,​150500.48.12.C,​150500.48.12.C.A1,​150500.48.12.C.A2,​150500.48.12.C.A3,​150500.48.12.C.A4,​150500.48.12,​151500.48.1.A,​151500.48.1,​151500.48.2.A,​151500.48.2,​151500.48.12.A,​151500.48.12.C2.A,​151500.48.12.C,​151500.48.12.C.A1,​151500.48.12.C.A2,​151500.48.12.C.A3,​151500.48.12.C.A4,​151500.48.12]
15050.50.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.50.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.50.1.A,​150500.50.1,​150500.50.2.A,​150500.50.2,​150500.50.12.A,​150500.50.12.C2.A,​150500.50.12.C,​150500.50.12.C.A1,​150500.50.12.C.A2,​150500.50.12.C.A3,​150500.50.12.C.A4,​150500.50.12,​151500.50.1.A,​151500.50.1,​151500.50.2.A,​151500.50.2,​151500.50.12.A,​151500.50.12.C2.A,​151500.50.12.C,​151500.50.12.C.A1,​151500.50.12.C.A2,​151500.50.12.C.A3,​151500.50.12.C.A4,​151500.50.12]
15050.51.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.51.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.51.1.A,​150500.51.1,​150500.51.2.A,​150500.51.2,​150500.51.12.A,​150500.51.12.C2.A,​150500.51.12.C,​150500.51.12.C.A1,​150500.51.12.C.A2,​150500.51.12.C.A3,​150500.51.12.C.A4,​150500.51.12,​151500.51.1.A,​151500.51.1,​151500.51.2.A,​151500.51.2,​151500.51.12.A,​151500.51.12.C2.A,​151500.51.12.C,​151500.51.12.C.A1,​151500.51.12.C.A2,​151500.51.12.C.A3,​151500.51.12.C.A4,​151500.51.12]
15050.52.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.52.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.52.1.A,​150500.52.1,​150500.52.2.A,​150500.52.2,​150500.52.12.A,​150500.52.12.C2.A,​150500.52.12.C,​150500.52.12.C.A1,​150500.52.12.C.A2,​150500.52.12.C.A3,​150500.52.12.C.A4,​150500.52.12,​151500.52.1.A,​151500.52.1,​151500.52.2.A,​151500.52.2,​151500.52.12.A,​151500.52.12.C2.A,​151500.52.12.C,​151500.52.12.C.A1,​151500.52.12.C.A2,​151500.52.12.C.A3,​151500.52.12.C.A4,​151500.52.12]
15050.53.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.53.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.53.1.A,​150500.53.1,​150500.53.2.A,​150500.53.2,​150500.53.12.A,​150500.53.12.C2.A,​150500.53.12.C,​150500.53.12.C.A1,​150500.53.12.C.A2,​150500.53.12.C.A3,​150500.53.12.C.A4,​150500.53.12,​151500.53.1.A,​151500.53.1,​151500.53.2.A,​151500.53.2,​151500.53.12.A,​151500.53.12.C2.A,​151500.53.12.C,​151500.53.12.C.A1,​151500.53.12.C.A2,​151500.53.12.C.A3,​151500.53.12.C.A4,​151500.53.12]
15050.55.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.55.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.55.1.A,​150500.55.1,​150500.55.2.A,​150500.55.2,​150500.55.12.A,​150500.55.12.C2.A,​150500.55.12.C,​150500.55.12.C.A1,​150500.55.12.C.A2,​150500.55.12.C.A3,​150500.55.12.C.A4,​150500.55.12,​151500.55.1.A,​151500.55.1,​151500.55.2.A,​151500.55.2,​151500.55.12.A,​151500.55.12.C2.A,​151500.55.12.C,​151500.55.12.C.A1,​151500.55.12.C.A2,​151500.55.12.C.A3,​151500.55.12.C.A4,​151500.55.12]
15050.60.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.60.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]-[150500.60.1.A,​150500.60.1,​150500.60.2.A,​150500.60.2,​150500.60.12.A,​150500.60.12.C2.A,​150500.60.12.C,​150500.60.12.C.A1,​150500.60.12.C.A2,​150500.60.12.C.A3,​150500.60.12.C.A4,​150500.60.12,​151500.60.1.A,​151500.60.1,​151500.60.2.A,​151500.60.2,​151500.60.12.A,​151500.60.12.C2.A,​151500.60.12.C,​151500.60.12.C.A1,​151500.60.12.C.A2,​151500.60.12.C.A3,​151500.60.12.C.A4,​151500.60.12]
15050.169.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.182.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
15050.207.[150,​200,​250,​300,​350,​400,​500,​600].0-[1-100/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket

-

1 8 Days 104121 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 104121 ~ 100150 ~ 600Black150500.41.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.41.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.41.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.41.12.C, Full set, KMA, pivoting, with C-profile / 150500.41.12, Full set, KMA, pivoting, without C-profile / 150500.41.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.41.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.41.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.41.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.41.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.41.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.41.2, For the moving end, KMA, pivoting, without C-profile / 151500.41.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.41.1, For the fixed-end side, KMA, locking, without C-profile / 151500.41.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.41.12.C, Full set, KMA, locking, with C-profile / 151500.41.12, Full set, KMA, locking, without C-profile / 151500.41.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.41.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.41.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.41.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.41.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.41.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.41.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 104251 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 104251 ~ 100150 ~ 600Black150500.42.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.42.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.42.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.42.12.C, Full set, KMA, pivoting, with C-profile / 150500.42.12, Full set, KMA, pivoting, without C-profile / 150500.42.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.42.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.42.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.42.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.42.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.42.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.42.2, For the moving end, KMA, pivoting, without C-profile / 151500.42.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.42.1, For the fixed-end side, KMA, locking, without C-profile / 151500.42.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.42.12.C, Full set, KMA, locking, with C-profile / 151500.42.12, Full set, KMA, locking, without C-profile / 151500.42.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.42.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.42.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.42.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.42.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.42.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.42.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 104371 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 104371 ~ 100150 ~ 600Black150500.43.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.43.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.43.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.43.12.C, Full set, KMA, pivoting, with C-profile / 150500.43.12, Full set, KMA, pivoting, without C-profile / 150500.43.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.43.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.43.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.43.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.43.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.43.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.43.2, For the moving end, KMA, pivoting, without C-profile / 151500.43.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.43.1, For the fixed-end side, KMA, locking, without C-profile / 151500.43.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.43.12.C, Full set, KMA, locking, with C-profile / 151500.43.12, Full set, KMA, locking, without C-profile / 151500.43.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.43.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.43.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.43.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.43.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.43.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.43.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 104501 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 104501 ~ 100150 ~ 600Black150500.45.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.45.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.45.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.45.12.C, Full set, KMA, pivoting, with C-profile / 150500.45.12, Full set, KMA, pivoting, without C-profile / 150500.45.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.45.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.45.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.45.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.45.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.45.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.45.2, For the moving end, KMA, pivoting, without C-profile / 151500.45.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.45.1, For the fixed-end side, KMA, locking, without C-profile / 151500.45.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.45.12.C, Full set, KMA, locking, with C-profile / 151500.45.12, Full set, KMA, locking, without C-profile / 151500.45.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.45.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.45.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.45.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.45.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.45.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.45.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 104621 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 104621 ~ 100150 ~ 600Black150500.46.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.46.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.46.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.46.12.C, Full set, KMA, pivoting, with C-profile / 150500.46.12, Full set, KMA, pivoting, without C-profile / 150500.46.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.46.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.46.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.46.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.46.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.46.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.46.2, For the moving end, KMA, pivoting, without C-profile / 151500.46.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.46.1, For the fixed-end side, KMA, locking, without C-profile / 151500.46.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.46.12.C, Full set, KMA, locking, with C-profile / 151500.46.12, Full set, KMA, locking, without C-profile / 151500.46.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.46.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.46.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.46.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.46.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.46.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.46.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 104751 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 104751 ~ 100150 ~ 600Black150500.47.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.47.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.47.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.47.12.C, Full set, KMA, pivoting, with C-profile / 150500.47.12, Full set, KMA, pivoting, without C-profile / 150500.47.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.47.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.47.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.47.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.47.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.47.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.47.2, For the moving end, KMA, pivoting, without C-profile / 151500.47.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.47.1, For the fixed-end side, KMA, locking, without C-profile / 151500.47.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.47.12.C, Full set, KMA, locking, with C-profile / 151500.47.12, Full set, KMA, locking, without C-profile / 151500.47.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.47.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.47.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.47.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.47.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.47.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.47.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 104871 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 104871 ~ 100150 ~ 600Black150500.48.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.48.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.48.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.48.12.C, Full set, KMA, pivoting, with C-profile / 150500.48.12, Full set, KMA, pivoting, without C-profile / 150500.48.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.48.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.48.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.48.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.48.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.48.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.48.2, For the moving end, KMA, pivoting, without C-profile / 151500.48.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.48.1, For the fixed-end side, KMA, locking, without C-profile / 151500.48.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.48.12.C, Full set, KMA, locking, with C-profile / 151500.48.12, Full set, KMA, locking, without C-profile / 151500.48.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.48.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.48.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.48.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.48.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.48.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.48.2, For the moving end, KMA, locking, without C-profile

-

1 14 Days 105001 ~ 100150 ~ 600BlackNo mounting bracket

-

1 14 Days 105001 ~ 100150 ~ 600Black150500.50.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.50.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.50.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.50.12.C, Full set, KMA, pivoting, with C-profile / 150500.50.12, Full set, KMA, pivoting, without C-profile / 150500.50.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.50.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.50.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.50.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.50.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.50.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.50.2, For the moving end, KMA, pivoting, without C-profile / 151500.50.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.50.1, For the fixed-end side, KMA, locking, without C-profile / 151500.50.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.50.12.C, Full set, KMA, locking, with C-profile / 151500.50.12, Full set, KMA, locking, without C-profile / 151500.50.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.50.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.50.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.50.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.50.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.50.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.50.2, For the moving end, KMA, locking, without C-profile

-

1 9 Days 105121 ~ 100150 ~ 600BlackNo mounting bracket

-

1 9 Days 105121 ~ 100150 ~ 600Black150500.51.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.51.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.51.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.51.12.C, Full set, KMA, pivoting, with C-profile / 150500.51.12, Full set, KMA, pivoting, without C-profile / 150500.51.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.51.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.51.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.51.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.51.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.51.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.51.2, For the moving end, KMA, pivoting, without C-profile / 151500.51.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.51.1, For the fixed-end side, KMA, locking, without C-profile / 151500.51.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.51.12.C, Full set, KMA, locking, with C-profile / 151500.51.12, Full set, KMA, locking, without C-profile / 151500.51.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.51.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.51.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.51.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.51.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.51.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.51.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 105251 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 105251 ~ 100150 ~ 600Black150500.52.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.52.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.52.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.52.12.C, Full set, KMA, pivoting, with C-profile / 150500.52.12, Full set, KMA, pivoting, without C-profile / 150500.52.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.52.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.52.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.52.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.52.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.52.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.52.2, For the moving end, KMA, pivoting, without C-profile / 151500.52.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.52.1, For the fixed-end side, KMA, locking, without C-profile / 151500.52.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.52.12.C, Full set, KMA, locking, with C-profile / 151500.52.12, Full set, KMA, locking, without C-profile / 151500.52.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.52.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.52.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.52.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.52.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.52.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.52.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 105371 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 105371 ~ 100150 ~ 600Black150500.53.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.53.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.53.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.53.12.C, Full set, KMA, pivoting, with C-profile / 150500.53.12, Full set, KMA, pivoting, without C-profile / 150500.53.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.53.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.53.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.53.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.53.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.53.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.53.2, For the moving end, KMA, pivoting, without C-profile / 151500.53.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.53.1, For the fixed-end side, KMA, locking, without C-profile / 151500.53.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.53.12.C, Full set, KMA, locking, with C-profile / 151500.53.12, Full set, KMA, locking, without C-profile / 151500.53.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.53.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.53.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.53.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.53.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.53.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.53.2, For the moving end, KMA, locking, without C-profile

-

1 8 Days 105501 ~ 100150 ~ 600BlackNo mounting bracket

-

1 8 Days 105501 ~ 100150 ~ 600Black150500.55.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.55.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.55.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.55.12.C, Full set, KMA, pivoting, with C-profile / 150500.55.12, Full set, KMA, pivoting, without C-profile / 150500.55.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.55.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.55.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.55.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.55.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.55.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.55.2, For the moving end, KMA, pivoting, without C-profile / 151500.55.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.55.1, For the fixed-end side, KMA, locking, without C-profile / 151500.55.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.55.12.C, Full set, KMA, locking, with C-profile / 151500.55.12, Full set, KMA, locking, without C-profile / 151500.55.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.55.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.55.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.55.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.55.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.55.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.55.2, For the moving end, KMA, locking, without C-profile

-

1 14 Days 106001 ~ 100150 ~ 600BlackNo mounting bracket

-

1 14 Days 106001 ~ 100150 ~ 600Black150500.60.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 150500.60.1, For the fixed-end side, KMA, pivoting, without C-profile / 150500.60.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 150500.60.12.C, Full set, KMA, pivoting, with C-profile / 150500.60.12, Full set, KMA, pivoting, without C-profile / 150500.60.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 150500.60.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 150500.60.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 150500.60.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 150500.60.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 150500.60.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 150500.60.2, For the moving end, KMA, pivoting, without C-profile / 151500.60.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 151500.60.1, For the fixed-end side, KMA, locking, without C-profile / 151500.60.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 151500.60.12.C, Full set, KMA, locking, with C-profile / 151500.60.12, Full set, KMA, locking, without C-profile / 151500.60.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 151500.60.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 151500.60.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 151500.60.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 151500.60.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 151500.60.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 151500.60.2, For the moving end, KMA, locking, without C-profile

-

1 6 Days --1 ~ 100150 ~ 600Black-

-

1 6 Days --1 ~ 100150 ~ 600Black-

-

1 6 Days --1 ~ 100150 ~ 600Black-

Loading...

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Internal Height(mm) 80
No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(φ) 74 Working Speed(m/s) 10
Pitch P(mm) 91 Opening-closing Type Both Surfaces Cable Insertion Type Snap (Attach / Detach)
Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120 Energy Chains Material Resin

Tech Support