Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | RoHS | Characteristics | Internal Height (mm) | Internal Width (mm) | Max. Cable O.D. Dp (mm) | Pitch P (mm) | Number of Links | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 8 Days | 10 | Low Particle Generation / Low Noise | 5 | 5 | 3 | 10 | 1 ~ 100 | 10 ~ 28 | Black | No mounting bracket | ||
1 | 8 Days | 10 | Low Particle Generation / Low Noise | 5 | 5 | 3 | 10 | 1 ~ 100 | 10 ~ 28 | Black | 03.05.12Z, Full set, Plastic, one-piece, pivoting | ||
1 | 8 Days | 10 | Low Particle Generation / Low Noise | 5 | 7 | 3 | 10 | 1 ~ 100 | 10 ~ 28 | Black | No mounting bracket | ||
1 | 8 Days | 10 | Low Particle Generation / Low Noise | 5 | 7 | 3 | 10 | 1 ~ 100 | 10 ~ 28 | Black | 03.07.12Z, Full set, Plastic, one-piece, pivoting | ||
1 | 8 Days | 10 | Low Particle Generation / Low Noise | 5 | 10 | 3 | 10 | 1 ~ 100 | 10 ~ 28 | Black | No mounting bracket | ||
1 | 8 Days | 10 | Low Particle Generation / Low Noise | 5 | 10 | 3 | 10 | 1 ~ 100 | 10 ~ 28 | Black | 03.10.12Z, Full set, Plastic, one-piece, pivoting | ||
1 | 8 Days | 10 | Low Particle Generation | 7 | 7 | 4.5 | 16.7 | 1 ~ 100 | 15 ~ 48 | Black | No mounting bracket | ||
1 | 8 Days | 10 | Low Particle Generation | 7 | 7 | 4.5 | 16.7 | 1 ~ 100 | 15 ~ 48 | Black | 040.07.12, Full set, Plastic, one-piece, pivoting, without tiewrap plates / 040.07.12PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates |
Loading...
Energy Chains Type | Square Shape | Cover Type | Crossbar Type | No. of Internal Partitions for Carriers | Not Included |
---|---|---|---|---|---|
Working Speed(m/s) | 3 | Opening-closing Type | Outer Circumferential Side | Cable Insertion Type | Slit |
Motion Type | 2 Sizeal Motion | Operating Temperature(°C) | -40::80 | Energy Chains Material | Resin |
Configure
Basic Attributes
Characteristics
Internal Height(mm)
Internal Width(mm)
Max. Cable O.D. Dp(mm)
Pitch P(mm)
Number of Links
Bending Radius
Color
Mounting Bracket
Type
Filter by standard shipping days
Optional Attributes