• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Plain bearing bushes with flange / plastic (iglidur) / WFM

Plain bearing bushes with flange / plastic (iglidur) / WFM

Click on this image to zoom in.

Click on this image to zoom in.

  • WFM-0204-03 to WFM-7075-100
  • WFM-7580-100 to WFM-9095-100
  • Volume Discount
iglidur® W300 gives excellent wear resistance, even in harsh environments or when used with rough shafts. Of all iglidur® materials, iglidur® W300 is the most resistant to these conditions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

iglidur® W300 | The Classic Endurance Runner up to 30 MPa, Flange Bearing (Form F)

Product Information


Excellent wear resistance on (virtually) all shafts
The iglidur® W300 material gives excellent wear resistance, even in harsh environments or when used with rough shafts. Of all iglidur® materials, iglidur® W300 is the most resistant to these conditions.
When to use it?
• When especially high service life is necessary
• When low coefficients of dynamic friction and high wear resistance are needed
• For use on 304 stainless steel shafts
• For harsh environments and very rough shafts
• Dirt resistant
When not to use it?
• For high loads starting at 50 MPa
  ►iglidur® Q
• When constant temperatures exceed +90°C
  ►iglidur® H
  ►iglidur® X
• For very wet environments
  ►iglidur® P
• When an economical bearing is required
  ►iglidur® G
Typical application areas
• Automation
• Printing industry
• Woodworking
• Mechatronics
• Test engineering and quality assurance

Material Properties

General propertiesUnitiglidur® W300Testing method
Densityg/cm31.24 
Colour yellow 
Max. moisture absorption at +23°C/50% r.h.% weight1.3DIN 53495
Max. water absorption% weight6.5 
Coefficient of sliding friction, dynamic, against steelμ0.08–0.23 
pv value, max. (dry)MPa · m/s0.23 
Mechanical properties
Flexural modulusMPa3,500DIN 53457
Flexural strength at +20°CMPa125DIN 53452
Compressive strengthMPa61 
Max. recommended surface pressure (+20°C)MPa60 
Shore-D hardness 77DIN 53505
Physical and thermal properties
Max. long-term application temperature°C+90 
Max. short-term application temperature°C+180 
Min. long-term application temperature°C–40 
Heat conductivityW/m · K0.24ASTM C 177
Coefficient of thermal expansion (at +23 °C)K–1 · 10–59DIN 53752
Electrical properties
Specific contact resistanceΩcm> 1013DIN IEC 93
Surface resistanceΩ> 1012DIN 53482

Dimensions

Flange Bearing (Form F)

2) Thickness < 1 mm: chamfer = 20°
Chamfer in relation to the d1    
d1 [mm]:Ø 1–6Ø 6–12Ø 12–30Ø > 30
f [mm]:0.30.50.81.2



Dimensions [mm]
d1d1-d2d3b1b2Part No.
 Tolerance3) d13h13–0.14 
2.5+0.014
+0.054
4.06.53.00.75WFM-0204-03
3.04.57.53.00.75WFM-0304-03
3.04.57.55.00.75WFM-0304-05
4.0+0.020
+0.068
5.59.53.00.75WFM-0405-03
4.05.59.54.00.75WFM-0405-04
4.05.59.56.00.75WFM-0405-06
5.0+0.010
+0.040
6.010.08.00.50WFM-0506-08
5.0+0.020
+0.068
7.011.04.01.00WFM-0507-04
5.07.011.05.01.00WFM-0507-05
6.08.012.04.01.00WFM-0608-04
6.08.012.06.01.00WFM-0608-06
6.08.012.08.01.00WFM-0608-08
6.08.012.010.01.00WFM-0608-10
6.08.012.015.01.00WFM-0608-15
7.0+0.025
+0.083
9.015.010.01.00WFM-0709-10
7.09.015.012.01.00WFM-0709-12
8.010.015.02.71.00WFM-0810-02
8.010.015.04.01.00WFM-0810-04
8.010.015.05.51.00WFM-0810-05
8.010.015.07.51.00WFM-0810-07
8.010.015.09.51.00WFM-0810-09
8.010.015.010.01.00WFM-0810-10
8.010.015.023.01.00WFM-0810-23
8.010.015.030.01.00WFM-0810-30
8.010.015.05.01.00WFM-081015-05
10.012.018.04.01.00WFM-1012-04
10.012.018.05.01.00WFM-1012-05
10.012.018.06.01.00WFM-1012-06
10.012.018.07.01.00WFM-1012-07
10.012.018.09.01.00WFM-1012-09
10.012.018.010.01.00WFM-1012-10
10.012.018.012.01.00WFM-1012-12
10.012.018.015.01.00WFM-1012-15
10.012.018.017.01.00WFM-1012-17
12.0+0.032
+0.102
14.020.04.01.00WFM-1214-04
12.014.020.04.41.00WFM-1214-044
12.014.020.06.01.00WFM-1214-06
12.014.020.07.01.00WFM-1214-07
12.014.020.09.01.00WFM-1214-09
12.014.020.010.01.00WFM-1214-10
12.014.020.011.01.00WFM-1214-11
12.014.020.012.01.00WFM-1214-12
12.014.020.015.01.00WFM-1214-15
12.014.020.017.01.00WFM-1214-17
12.014.020.020.01.00WFM-1214-20
13.015.022.06.01.00WFM-1315-06
14.016.022.04.01.00WFM-1416-04
14.016.022.05.01.00WFM-1416-05
14.016.022.08.01.00WFM-1416-08
14.016.022.012.01.00WFM-1416-12
14.016.022.017.01.00WFM-1416-17
14.016.022.029.01.00WFM-1416-29
15.017.023.09.01.00WFM-1517-09
15.017.023.012.01.00WFM-1517-12
15.017.023.017.01.00WFM-1517-17
15.017.023.020.01.00WFM-1517-20
16.018.024.09.01.00WFM-1618-09
16.018.024.012.01.00WFM-1618-12
16.018.024.017.01.00WFM-1618-17
17.019.025.012.01.00WFM-1719-12
17.019.025.018.01.00WFM-1719-18
17.019.025.025.01.00WFM-1719-25
18.020.026.06.01.00WFM-1820-06
18.020.026.012.01.00WFM-1820-12
18.020.026.017.01.00WFM-1820-17
18.020.026.022.01.00WFM-1820-22
20.0+0.040
+0.124
23.030.011.51.50WFM-2023-11
20.023.030.014.51.50WFM-2023-14
20.023.030.016.51.50WFM-2023-16
20.023.030.021.51.50WFM-2023-21
24.027.032.010.51.50WFM-2427-10
25.028.035.011.51.50WFM-2528-11
25.028.035.016.51.50WFM-2528-16
25.028.035.021.01.50WFM-2528-21
25.028.032.030.01.50WFM-2528-30
25.028.031.013.51.50WFM-252831-13
28.030.035.036.01.00WFM-2830-36
30.034.042.010.02.00WFM-3034-10
30.034.042.016.02.00WFM-3034-16
30.034.042.026.02.00WFM-3034-26
30.034.042.037.02.00WFM-3034-37
32.0+0.050
+0.150
36.040.016.02.00WFM-3236-16
32.036.040.026.02.00WFM-3236-26
35.039.047.09.02.00WFM-3539-09
35.039.047.016.02.00WFM-3539-16
35.039.047.026.02.00WFM-3539-26
35.039.050.035.02.00WFM-353950-35
38.042.050.022.02.00WFM-3842-22
40.044.052.030.02.00WFM-4044-30
40.044.052.040.02.00WFM-4044-40
45.050.058.050.02.00WFM-4550-50
50.055.063.040.02.00WFM-5055-40
50.055.063.050.02.00WFM-5055-50
55.0+0.060
+0.180
60.068.060.02.00WFM-5560-60
57.062.067.040.02.00WFM-5762-40
60.065.073.060.02.00WFM-6065-60
65.070.078.060.02.00WFM-6570-60
70.075.083.0100.02.50WFM-7075-100
75.080.088.0100.02.50WFM-7580-100
80.085.093.0100.02.50WFM-8085-100
90.0+0.072
+0.212
95.0103.0100.02.50WFM-9095-100
100.0105.0113.0100.02.50WFM-100105-100
120.0125.0133.0100.02.50WFM-120125-100
3) After press-fit.
 
Part Number
WFM-0204-03
WFM-0304-03
WFM-0304-05
WFM-0405-03
WFM-0405-04
WFM-0405-06
WFM-0506-08
WFM-0507-04
WFM-0507-05
WFM-0608-04
WFM-0608-06
WFM-0608-08
WFM-0608-10
WFM-0608-15
WFM-0709-10
WFM-0709-12
WFM-081015-05
WFM-0810-02
WFM-0810-04
WFM-0810-05
WFM-0810-07
WFM-0810-09
WFM-0810-10
WFM-0810-23
WFM-0810-30
WFM-100105-100
WFM-1012-04
WFM-1012-05
WFM-1012-06
WFM-1012-07
WFM-1012-09
WFM-1012-10
WFM-1012-12
WFM-1012-15
WFM-1012-17
WFM-120125-100
WFM-1214-04
WFM-1214-06
WFM-1214-07
WFM-1214-09
WFM-1214-044
WFM-1214-10
WFM-1214-11
WFM-1214-12
WFM-1214-15
WFM-1214-17
WFM-1214-20
WFM-1315-06
WFM-1416-04
WFM-1416-05
WFM-1416-08
WFM-1416-12
WFM-1416-17
WFM-1416-29
WFM-1517-09
WFM-1517-12
WFM-1517-17
WFM-1517-20
WFM-1618-09
WFM-1618-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Environment Inner Diameter d1
(mm)
O.D. d2
(mm)
Overall Length b1
(mm)
Maximum Allowable PV Value Range
(N/mm2•m/s)
Maximum Allowable PV Value
(N/mm²·m/s)
Max. Allowable Surface Pressure P
(N/mm2)
Max. Allowable Velocity V
(m/s)
Recommended Shaft Tolerance Recommended Housing Hole Tolerance Thickness t
(mm)
Flange Outer Diameter d3
(mm)

4.74 €

1 Available 2 Days 10-------------

4.74 €

1 Available 2 Days -Flanged TypeStandard34.530.10 to 0.290.12200.8h9--7.5

4.74 €

1 Available 2 Days -Flanged TypeStandard34.550.10 to 0.290.12200.8h9--7.5

4.74 €

1 Available 2 Days -Flanged TypeStandard45.530.10 to 0.290.12200.8h9--9.5

4.74 €

1 Available 2 Days -Flanged TypeStandard45.540.10 to 0.290.12200.8h9--9.5

4.74 €

1 Available Same day

Stock

-Flanged TypeStandard45.560.10 to 0.290.12200.8h9--9.5

4.92 €

1 Available 2 Days -Flanged TypeStandard5680.10 to 0.290.12200.8h9--10

4.74 €

1 Available 2 Days -Flanged TypeStandard5740.10 to 0.290.12200.8h9--11

4.74 €

1 Available 3 Days -Flanged TypeStandard5750.10 to 0.290.12200.8h9H7-11

4.86 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical6840.10 to 0.290.12200.8h9H7112

4.88 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical686-0.23606-H71-

4.88 €

1 Available 3 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical6880.10 to 0.290.12200.8h9H7112

4.88 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical6810-0.23606-H71-

4.96 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical68150.10 to 0.290.12200.8h9H7112

4.96 €

1 Available Same day

Stock

10-------------

5.00 €

1 Available Same day

Stock

-Flanged TypeStandard79120.10 to 0.290.12200.8h9H7-15

5.04 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical81050.10 to 0.290.12200.8h9H7115

4.94 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical8102.70.10 to 0.290.12200.8h9H7115

5.02 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical8104-0.23606-H71-

5.04 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical8105.50.10 to 0.290.12200.8h9H7115

5.06 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical8107.5-0.23606-H71-

5.16 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical8109.5-0.23606-H71-

5.16 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical81010-0.23606-H71-

5.50 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical810230.10 to 0.290.12200.8h9H7115

5.70 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical810300.10 to 0.290.12200.8h9H7115

190.64 €

1 Available Same day

Stock

-Flanged TypeStandard1001051000.10 to 0.290.12200.8h9H7-113

5.14 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical101240.10 to 0.290.12200.8h9H7118

5.16 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical101250.10 to 0.290.12200.8h9H7118

5.16 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical101260.10 to 0.290.12200.8h9H7118

5.18 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical101270.10 to 0.290.12200.8h9H7118

5.22 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical101290.10 to 0.290.12200.8h9H7118

5.22 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1012100.10 to 0.290.12200.8h9H7118

5.24 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1012120.10 to 0.290.12200.8h9H7118

5.28 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1012150.10 to 0.290.12200.8h9H7118

5.30 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical101217-0.23606-H71-

208.30 €

1 Available Same day

Stock

-Flanged TypeStandard1201251000.10 to 0.290.12200.8h9H7-133

5.48 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical121440.10 to 0.290.12200.8h9H7120

5.50 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical121460.10 to 0.290.12200.8h9H7120

5.50 €

1 Available 3 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical121470.10 to 0.290.12200.8h9H7120

5.50 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical121490.10 to 0.290.12200.8h9H7120

5.30 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical12144.40.10 to 0.290.12200.8h9H7120

5.54 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical121410-0.23606-H71-

5.54 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1214110.10 to 0.290.12200.8h9H7120

5.56 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1214120.10 to 0.290.12200.8h9H7120

5.70 €

1 Available Same day

Stock

10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical121415-0.23606-H71-

5.78 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1214170.10 to 0.290.12200.8h9H7120

5.88 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical121420-0.23606-H71-

5.56 €

1 Available Same day

Stock

-Flanged TypeStandard131560.10 to 0.290.12200.8h9H7-22

5.40 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical141640.10 to 0.290.12200.8h9H7122

5.44 €

1 Available 2 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical14165-0.23606-H71-

5.40 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical141680.10 to 0.290.12200.8h9H7122

5.80 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1416120.10 to 0.290.12200.8h9H7122

5.96 €

1 Available Same day

Stock

10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical141617-0.23606-H71-

6.16 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1416290.10 to 0.290.12200.8h9H7122

5.78 €

1 Available 3 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical151790.10 to 0.290.12200.8h9H7123

5.88 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1517120.10 to 0.290.12200.8h9H7123

6.16 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1517170.10 to 0.290.12200.8h9H7123

6.30 €

1 Available 4 Days 10-Standard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical151720-0.23606-H71-

5.78 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical161890.10 to 0.290.12200.8h9H7124

5.88 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant / Vibration Resistant / In Water / In Seawater / In Chemical1618120.10 to 0.290.12200.8h9H7124

Loading...

Basic information

Resin Group High Performance Polymer Group Lubrication Condition Unlubricated

Tech Support