Steel Roller Conveyor M Series (R-2812) Diameter ø28.6 × Width 100 - 500

Steel Roller Conveyor M Series (R-2812) Diameter ø28.6 × Width 100 - 500
· High quality ø28 steel roller conveyor which employs machined bearings. Ideal for transport of lightweight, small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R-2812-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500]W-[40,​50,​75]P-90
R-2812-900R-[101-149/1]W-[40,​50,​75]P-90
R-2812-900R-[151-199/1]W-[40,​50,​75]P-90
R-2812-900R-[201-249/1]W-[40,​50,​75]P-90
R-2812-900R-[251-299/1]W-[40,​50,​75]P-90
R-2812-900R-[301-349/1]W-[40,​50,​75]P-90
R-2812-900R-[351-399/1]W-[40,​50,​75]P-90
R-2812-900R-[401-449/1]W-[40,​50,​75]P-90
R-2812-900R-[451-499/1]W-[40,​50,​75]P-90
R-2812-[500-3000/10]L-[50-99/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[101-149/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[151-199/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[201-249/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[251-299/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[301-349/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[351-399/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[401-449/1]W-[30,​40,​50,​75]P
R-2812-[500-3000/10]L-[451-499/1]W-[30,​40,​50,​75]P
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Extrusion Type
1 15 Days Curve
1 15 Days Curve
1 15 Days Curve
1 15 Days Curve
1 15 Days Curve
1 15 Days Curve
1 15 Days Curve
1 15 Days Curve
1 15 Days Curve
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight
1 10 Days Straight

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 28.6 Roller Thickness t(mm) 1.2 Application For transporting small items
Roller Type Straight Frame Material Steel Machine Height H(mm) 66
Roller Strength(N/pc.) 245.2::490.3 Specifications Standard

Tech Support