Profile Damper for Crane Equipment

Profile Damper for Crane Equipment
  • Volume Discount
Ideal for crane bumper applications. Strong and durable polyester shock cushioning material compliant with the criteria of the existing industrial and occupational safety and health standards.

[Features]
・Tubus TC series bumper is suitable for crane bumper applications.
・TC series bumper is compliant with the criteria of the existing industrial and occupational safety and health standards.
・This bumper has proven to be one of the most cost-effective shock cushioning materials that can be adopted in the management system of high-load energy.
・This can be easily attached using just one hexagonal socket head bolt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC100-59

Part Number
TC100-59
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

256.74 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Main Body/Related Products Main Body Structure Fixed Type Stroke(mm) 59
Energy per Cycle(J) 1785 Operating Environment Standard Main Body Material Polyester
Full length A(mm) 84 Outer Diameter(Ø) 100 Operating Temperature Range(°C) -40::90

This page is Profile Damper for Crane Equipment, part number TC100-59.
You can find the detail information about specifications and dimensions on part number TC100-59.

Tech Support