Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Type | O.D. D (Ø) | Width W (mm) | Screw Nominal M (mm) | I.D. D (Ø) | Shaft Diameter d1 (Ø) | Seat Height of Thread Part C (mm) | Shaft Length L (Referring to each type of the drawings) (mm) | Thread Length L (Referring to each type of the drawings) (mm) | Height of Inner Wheel Boss W1 (mm) | Height of Inner Wheel Boss W2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.37 € | 1 | Available | 6 Days | 10 | [Shafts] Caulking shaft | 19 | 6 | - | - | 5 | 0.5 | 3.5 | - | - | - | |
1.56 € | 1 | Available |
Same day
Stock | 10 | [Screw] Screw Shaft | 19 | 6 | 6 | - | - | 0.5 | - | 8 | - | - | |
1.47 € | 1 | Available | 5 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 19 | 6 | - | 5 | - | - | - | - | - | - | |
1.24 € | 1 | Available | 6 Days | 10 | [Shafts] Caulking shaft | 22 | 7 | - | - | 5 | 1 | 3.5 | - | - | - | |
2.85 € | 1 | Available | 6 Days | 10 | [Shafts] Caulking shaft | 22 | 7 | - | - | 3 | - | - | - | 8.0 | 12.0 | |
1.58 € | 1 | Available | 6 Days | 10 | [Screw] Screw Shaft | 22 | 7 | 6 | - | - | 0.5 | - | 8 | - | - | |
1.38 € | 1 | 6 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 22 | 7 | - | 6 | - | - | - | - | - | - | ||
1.40 € | 1 | Available | 5 Days | 10 | [Shafts] Caulking shaft | 24 | 7 | - | - | 5 | 1 | 3.5 | - | - | - | |
1.39 € | 1 | Available |
Same day
Stock | 10 | [Screw] Screw Shaft | 24 | 7 | 6 | - | - | 0.5 | - | 8 | - | - | |
1.60 € | 1 | Available | 6 Days | 10 | [Screw] Screw Shaft | 24 | 7 | 6 | - | - | 3.0 | - | 8 | - | - | |
1.47 € | 1 | Available | 6 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 24 | 7 | - | 6 | - | - | - | - | - | - | |
3.10 € | 1 | Available | 6 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 24 | 7 | - | 8 | - | - | - | - | - | - | |
1.65 € | 1 | Available | 6 Days | 10 | [Shafts] Caulking shaft | 26 | 7 | - | - | 5 | 1 | 3.5 | - | - | - | |
1.34 € | 1 | 6 Days | 10 | [Screw] Screw Shaft | 26 | 7 | 6 | - | - | 0.5 | - | 8 | - | - | ||
1.40 € | 1 | Available | 6 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 26 | 7 | - | 6 | - | - | - | - | - | - | |
1.59 € | 1 | Available |
Same day
Stock | 10 | [Shafts] Caulking shaft | 28 | 7 | - | - | 5 | 1 | 3.5 | - | - | - | |
2.86 € | 1 | Available | 6 Days | 10 | [Screw] Screw Shaft | 30 | 7 | 6 | - | - | 0.5 | - | 8 | - | - | |
1.95 € | 1 | Available | 5 Days | 10 | [Hole] Inner Wheel Hole(No Boss) | 30 | 7 | - | 6 | - | - | - | - | - | - | |
3.05 € | 1 | Available |
Same day
Stock | 10 | [Screw] Screw Shaft | 32.5 | 9.5 | 6 | - | - | 1.5 | - | 8 | - | - | |
3.03 € | 1 | Available | 5 Days | 10 | [Screw] Screw Shaft | 38 | 8 | 6 | - | - | 0.5 | - | 8 | - | - | |
2.70 € | 1 | Available |
Same day
Stock | 10 | [Hole] Inner Wheel Hole(with Boss) | 48.3 | 8.2 | - | 6 | - | - | - | - | 0.4 | 0.4 |
Loading...
Bearing Material | Carbon steel | Outer Ring Type, Type | With V Groove | Outer Ring Material | Acetal Resin |
---|---|---|---|---|---|
Operating Environment | Standard | Allowable Rotational Speed(rpm) | 300 | Operating Temperature Range(℃) | 0::40 |
Configure
Stock
Basic Attributes
Mounting Type
O.D. D(Ø)
Width W(mm)
Screw Nominal M(mm)
I.D. D(Ø)
Shaft Diameter d1(Ø)
Seat Height of Thread Part C(mm)
Shaft Length L (Referring to each type of the drawings)(mm)
Thread Length L (Referring to each type of the drawings)(mm)
Height of Inner Wheel Boss W1(mm)
Height of Inner Wheel Boss W2(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes