Plate for Pedestal, Standard Type TJH-M / TJH-K / TJH-A

Plate for Pedestal, Standard Type TJH-M / TJH-K / TJH-A
An FC-made plate for pedestals used when installing stationary type machinery. A wide variety of sizes is available to support various loads.

[Features]
· Can be easily installed.
· Sizes and shapes can be selected depending on the weight.
· FCD properties having a damping effect

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TJH-A80-60
TJH-A100-80
TJH-K80-20
TJH-K80-30
TJH-K80-50
TJH-K100-20
TJH-K100-30
TJH-K100-50
TJH-K150-20
TJH-K150-30
TJH-M60-30
TJH-M80-20
TJH-M80-30
TJH-M80-50
TJH-M100-20
TJH-M100-30
TJH-M100-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications D Dimension
(mm)
Thickness
(mm)
Allowable Load
(kN)

52.75 €

1 5 Days Thickness type806010

77.08 €

1 5 Days Thickness type1008010

15.76 €

1 5 Days Square shape802010.8

20.53 €

1 5 Days Square shape803024.5

37.08 €

1 5 Days Square shape805068.5

21.80 €

1 5 Days Square shape1002010.8

34.17 €

1 5 Days Square shape1003024.5

55.07 €

1 5 Days Square shape1005068.6

51.23 €

1 5 Days Square shape1502010.8

71.88 €

1 5 Days Square shape1503024.5

10.18 €

1 5 Days Round603014.8

10.85 €

1 5 Days Round80205.6

17.16 €

1 5 Days Round803014.8

27.61 €

1 5 Days Round805046.2

16.85 €

1 5 Days Round100205.6

22.18 €

1 5 Days Round1003014.8

42.73 €

1 5 Days Round1005046.2

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360