Touch Connector Five, H Type, Male Branch Tee

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HB-6-03MT
HB-6-M5MT
HB-8-01MT
HB-8-02MT
HB-10-03MT
HB-10-04MT
HB-12-03MT
HB-12-04MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Thread Size T

11.22 €

1 7 Days 6R3/8

16.40 €

1 7 Days 6M5X0.8

11.58 €

1 7 Days 8R1/8

13.83 €

1 7 Days 8R1/4

16.32 €

1 7 Days 10R3/8

14.87 €

1 7 Days 10R1/2

17.49 €

1 7 Days 12R3/8

18.35 €

1 7 Days 12R1/2

Loading...

  1. 1

Basic information

Type Touch Connectors Fitting Type Screw Mount Branch Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Main Body Material Brass Application Standard/Mini / Sputtering Resistance Thread Material EN CW614N Equiv. (Brass)
Seal Material NBR (Nitrile Rubber) Screw Mount Branch Connection Male Branch Tee Operating Temperature(°C) -5::60

Tech Support