Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DCIM-6000ZZ |
DCIM-6001ZZ |
DCIM-6002ZZ |
DCIM-6005ZZ |
DCIM-6006ZZ |
DCIM-6007ZZ |
DCIM-6008ZZ |
DCIM-6200ZZ |
DCIM-6201ZZ |
DCIM-6202ZZ |
DCIM-6204ZZ |
DCIM-6205ZZ |
DCIM-6206ZZ |
DCIM-6900ZZ |
DCIM-6901ZZ |
DCIM-6902ZZ |
DCIM-6904ZZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing I.D. d (mm) | Width (mm) | Outer diameter or external shape H | |
---|---|---|---|---|---|---|---|---|
62.90 € | 1 | 6 Days | 10 | 10 | 35 | 52 | ||
64.41 € | 1 | 6 Days | 10 | 12 | 35 | 54 | ||
70.68 € | 1 | 6 Days | 10 | 15 | 45 | 62 | ||
86.18 € | 1 | 6 Days | 10 | 25 | 60 | 88 | ||
103.00 € | 1 | 6 Days | 10 | 30 | 60 | 96 | ||
133.80 € | 1 | 6 Days | 10 | 35 | 70 | 104 | ||
115.68 € | 1 | 6 Days | 10 | 40 | 80 | 114 | ||
65.56 € | 1 | 6 Days | 10 | 10 | 45 | 56 | ||
66.26 € | 1 | 6 Days | 10 | 12 | 45 | 58 | ||
73.30 € | 1 | 6 Days | 10 | 15 | 50 | 66 | ||
86.99 € | 1 | 6 Days | 10 | 20 | 65 | 81 | ||
90.63 € | 1 | 6 Days | 10 | 25 | 65 | 94 | ||
109.99 € | 1 | 31 Days | 10 | 30 | 70 | 104 | ||
66.92 € | 1 | 6 Days | 10 | 10 | 25 | 47 | ||
70.63 € | 1 | 6 Days | 10 | 12 | 35 | 50 | ||
73.97 € | 1 | 6 Days | 10 | 15 | 35 | 59 | ||
88.56 € | 1 | 6 Days | 10 | 20 | 50 | 72 |
Loading...
Main Body Shape | Round Flanged, Pilot | Bearing Type | Deep Groove Ball Bearing | Bearing material | Bearing steel |
---|---|---|---|---|---|
Bearing number | Double | Main Body Material | EN 1.1191 Equiv. | Flange Shape | Round Type |
Retaining Ring | Available | Type | Bearing holder set | Surface Treatment | Lead-free Electroless Nickel Plating |
Configure
Basic Attributes
Bearing I.D. d(mm)
Width(mm)
Outer diameter or external shape H
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes