Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Knob Outer Diameter (φ) | Knob Height (mm) | |
---|---|---|---|---|---|---|---|---|
5.20 € | 1 | Available | 6 Days | M6 | 10 | 32 | 23 | |
4.77 € 3.34 € | 1 | Available |
Same day
Stock | M6 | 16 | 32 | 23 | |
5.21 € | 1 | Available | 6 Days | M6 | 20 | 32 | 23 | |
5.96 € | 1 | Available | 6 Days | M6 | 35 | 32 | 23 | |
7.16 € | 1 | Available | 6 Days | M8 | 16 | 40 | 27 | |
7.19 € | 1 | Available | 6 Days | M8 | 25 | 40 | 27 | |
7.52 € | 1 | 6 Days | M8 | 35 | 40 | 27 | ||
6.93 € 4.85 € | 1 | Available |
Same day
Stock | M8 | 45 | 40 | 27 | |
9.10 € | 1 | 6 Days | M10 | 20 | 50 | 33 | ||
9.43 € | 1 | Available | 6 Days | M10 | 30 | 50 | 33 | |
10.07 € | 1 | 6 Days | M10 | 40 | 50 | 33 | ||
10.19 € | 1 | 6 Days | M10 | 50 | 50 | 33 | ||
11.31 € | 1 | 6 Days | M10 | 20 | 60 | 37 | ||
12.67 € | 1 | 6 Days | M12 | 25 | 60 | 37 | ||
11.36 € | 1 | 6 Days | M10 | 30 | 60 | 37 | ||
12.71 € | 1 | 6 Days | M12 | 30 | 60 | 37 | ||
11.72 € | 1 | 6 Days | M10 | 40 | 60 | 37 | ||
12.78 € | 1 | 6 Days | M12 | 40 | 60 | 37 | ||
12.14 € | 1 | 6 Days | M10 | 50 | 60 | 37 | ||
13.06 € | 1 | 6 Days | M12 | 50 | 60 | 37 |
Loading...
Main Body Type | Polygon | Mounting Section Type | Male thread (stepped) | 4-side finish | N/A |
---|---|---|---|---|---|
Polygon, type | Pentagon | Additional Function | N/A | Male Tip Machining | N/A |
Set Screw Thread Machining | N/A | Knob Material | Black phenol resin | Knob Surface Treatment | N/A |
Mounting Section Surface Treatment | Trivalent Chromate |
Configure
Stock
Basic Attributes
Mounting Section Diameter (mm)
Mounting Section Length(mm)
Knob Outer Diameter(φ)
Knob Height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes