Mushroom Knob MKF

Mushroom Knob MKF
  • Volume Discount
It is made of black phenolic resin and has a male screw the knob has a glossy and beautiful surface. Operating temperature max110° C min-20° C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MKF-5
MKF-6-A
MKF-6-B
MKF-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter (mm) Mounting Section Length
(mm)
Knob Outer Diameter
(φ)
Knob Height
(mm)

6.82 €

1 7 Days M571714

7.13 €

1 Available Same day

Stock

M6112117

9.07 €

1 Available 7 Days M6112521

13.01 €

1 Available 7 Days M8123329

Loading...

  1. 1

Basic information

Main Body Type Round Mounting Section Type Female Thread Types of round-shaped Mushroom Shape
4-side finish N/A Additional Function N/A Mounting Part Machining Blind Hole
Set Screw Thread Machining N/A Knob Material Black phenol resin Knob Surface Treatment N/A
Mounting Section Material Brass (EN CW614N Equiv. ) Mounting Section Surface Treatment N/A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360