Stainless Steel Crank Handle CHS-N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CHS-63-8-N
CHS-63-10-N
CHS-63-N
CHS-80-10-N
CHS-80-12-N
CHS-80-N
CHS-100-12-N
CHS-100-14-N
CHS-100-N
CHS-125-14-N
CHS-125-17-N
CHS-125-N
CHS-160-17-N
CHS-160-N
CHS-200-22-N
CHS-200-N
CHS-250-22-N
CHS-250-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section, Hole Machining Thickness of Handle
(mm)
Mounting Section Outer Diameter
(mm)
Square hole diameter K
(mm)
Set Screw Flat Machining Rotating Radius R Recommended Grip

51.07 €

1 8 Days Square hole (through hole)29208NA63SSG-6,SSR-6

51.07 €

1 8 Days Square hole (through hole)292010NA63SSG-6,SSR-6

22.25 €

1 8 Days NA2920--63SSG-6,SSR-6

55.71 €

1 8 Days Square hole (through hole)342310NA80SSG-8,SSR-8

55.71 €

1 Available 8 Days Square hole (through hole)342312NA80SSG-8,SSR-8

29.60 €

1 Available 8 Days NA3423--80SSG-8,SSR-8

83.86 €

1 8 Days Square hole (through hole)382512NA100SSG-8,SSR-8

83.86 €

1 8 Days Square hole (through hole)382514NA100SSG-8,SSR-8

41.49 €

1 Available 8 Days NA3825--100SSG-8,SSR-8

123.30 €

1 8 Days Square hole (through hole)453014NA125SSG-10,SSR-10

123.30 €

1 8 Days Square hole (through hole)453017NA125SSG-10,SSR-10

56.89 €

1 8 Days NA4530--125SSG-10,SSR-10

106.47 €

1 8 Days Square hole (through hole)503317NA160SSG-10,SSR-10

84.97 €

1 8 Days NA5033--160SSG-10,SSR-10

134.20 €

1 8 Days Square hole (through hole)573822NA200SSG-12,SSR-12

117.07 €

1 8 Days NA5738--200SSG-12,SSR-12

151.10 €

1 8 Days Square hole (through hole)634222NA250SSG-12,SSR-12

102.94 €

1 8 Days NA6342--250SSG-12,SSR-12

Loading...

  1. 1

Basic information

Handwheel Type Revolving Crank Handles Handle, Material Stainless Steel (EN 1.4308 Equiv.) Handle No (With Grip Screw)
Handle Surface Treatment Electrolytic Polishing Accessory NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360