Hex Bolt with Through-Hole

Hex Bolt with Through-Hole
  • Volume Discount
Use to remove air remaining in tapped holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNK-SUS-M4-8
HXNK-SUS-M4-10
HXNK-SUS-M4-12
HXNK-SUS-M4-16
HXNK-SUS-M4-20
HXNK-SUS-M5-10
HXNK-SUS-M5-12
HXNK-SUS-M5-14
HXNK-SUS-M5-15
HXNK-SUS-M5-16
HXNK-SUS-M5-18
HXNK-SUS-M5-20
HXNK-SUS-M5-25
HXNK-SUS-M6-8
HXNK-SUS-M6-10
HXNK-SUS-M6-12
HXNK-SUS-M6-15
HXNK-SUS-M6-16
HXNK-SUS-M6-18
HXNK-SUS-M6-20
HXNK-SUS-M8-15
HXNK-SUS-M8-16
HXNK-SUS-M8-20
HXNK-SUS-M8-25
HXNK-SUS-M8-30
HXNK-SUS-M8-35
HXNK-SUS-M8-40
HXNK-SUS-M8-45
HXNK-SUS-M8-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Pitch
(mm)

2.74 €

1 Available 6 Days 10480.7

2.82 €

1 Available 6 Days 104100.7

2.88 €

1 Available 6 Days 104120.7

3.56 €

1 Available 6 Days 104160.7

3.85 €

1 Available Same day

Stock

104200.7

2.37 €

1 Available Same day

Stock

105100.8

3.10 €

1 Available 6 Days 105120.8

3.30 €

1 Available 6 Days 105140.8

3.38 €

1 Available 6 Days 105150.8

3.44 €

1 Available 6 Days 105160.8

4.09 €

1 Available 6 Days 105180.8

4.53 €

1 Available 6 Days 105200.8

4.16 €

1 Available 6 Days 105250.8

2.86 €

1 Available 6 Days 10681

2.60 €

1 Available Same day

Stock

106101

3.30 €

1 Available 6 Days 106121

3.25 €

1 Available Same day

Stock

106151

3.87 €

1 Available 6 Days 106161

4.65 €

1 Available 6 Days 106181

3.89 €

1 Available 6 Days 106201

3.81 €

1 Available 6 Days 108151.25

4.03 €

1 Available 6 Days 108161.25

3.55 €

1 Available Same day

Stock

108201.25

5.09 €

1 Available 6 Days 108251.25

6.57 €

1 Available 6 Days 108301.25

8.66 €

1 Available 6 Days 108351.25

7.97 €

1 Available 6 Days 108401.25

8.73 €

1 Available 6 Days 108451.25

6.98 €

1 Available 6 Days 108501.25

Loading...

  1. 1

Basic information

Detailed Shape Standard Surface Treatment NA Mounting Hole Shape N/A
Thread Type Metric Coarse Basic Shape Hexagon Sales Unit Low Quantity (can be purchased from one)
Application Standard Screw Type Full-Thread

Tech Support