Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D3M-01-3 |
D3M-01K1-3 |
D3M-01K2 |
D3M-01L2 |
D3M-01L2-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Required force to push side, O.F. (N) | Movement up to switching, P.T. (mm) | Contact type | Actuator type | Lever mounting position | Required force for push side, O.F. (detailed numerical values) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.60 € | 1 |
Same day
Stock | Plunger Type | Top Plunger | ~2 | 0.6 | Single Pole Normally Open | Pin push button type | NA | 1.50 | ||
2.84 € | 1 |
Same day
Stock | Lever Shape (push) | - | Up to 1 | 1.2 | Single Pole Normally Open | Hinge lever type | Push button placed in position near standard | 0.50 | ||
5.59 € | 1 | Available |
Same day
Stock | Lever Shape (push) | - | Up to 1 | 1.2 | Single Pole Normally Close | Hinge/Roller/Lever Type | Push button placed in position near standard | 0.50 | |
3.58 € | 1 | Available | 6 Days | Lever Shape (push) | - | Up to 1 | 0.7 | Single Pole Normally Close | Hinge/Roller/Lever Type | Push button placed in position far from standard | 1.00 | |
5.59 € | 1 | Available |
Same day
Stock | Lever Shape (push) | - | Up to 1 | 0.7 | Single Pole Normally Open | Hinge/Roller/Lever Type | Push button placed in position far from standard | 1.00 |
Loading...
DC rated operating voltage(V) | 30 | Operating Temperature Range(°C) | -25::85 | Acquisition of Standard Approval | UL / CSA / EN |
---|---|---|---|---|---|
Protective Structure | IEC IP40 | Main Body Material | Thermoplastic | Types of contact point | Crossbar |
Contact Material | Gold alloy | Mechanical Life(x10K times) | 50 | Operation Frequency of Machine(times/min. or Less) | 400 |
Rated Current(A) | 0.1 | Main Body External Shape Width W(mm) | 7 | Main Body External Shape Height H(mm) | 10 |
Main Body External Shape Length L(mm) | 29.2 | Current type | DC |
Configure
Stock
Basic Attributes
Detector Shape
Kings of Plunger Type
Required force to push side, O.F.(N)
Contact type
Actuator type
Lever mounting position
Required force for push side, O.F. (detailed numerical values)(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes