Malleable Valve, General-Purpose 10K Type, Globe Valve, Flanged, Reinforced PTFE Disk Installed

Malleable Valve, General-Purpose 10K Type, Globe Valve, Flanged, Reinforced PTFE Disk Installed
An economical and strong malleable valve. Main parts are mostly stainless steel, which offers superior abrasion resistance to bronze. Optimal for iron-based pipes, as corrosion caused by contact potential difference is suppressed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM10KFD-15
HM10KFD-20
HM10KFD-25
HM10KFD-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

101.70 €

1 8 Days 15A(1/2B)15A(1/2B)

121.74 €

1 8 Days 20A(3/4B)20A(3/4B)

123.58 €

1 8 Days 25A(1B)25A(1B)

164.23 €

1 8 Days 32A(1 1/4B)32A(1 1/4B)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material Grey Casting Ductile Applicable Fluid Water / Air / Oil / Vapor
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 1.37

Tech Support