Malleable Valve, 20K Type, Gate Valve, Flange Shape, B・B Type

Malleable Valve, 20K Type, Gate Valve, Flange Shape, B・B Type
13Cr stainless steel mesh is mainly used for main parts, allowing high temperature fluids up to 350°C to be used. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M20KFS-25
M20KFS-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Pipe Flange Control Side Nominal The Pipe Flange

274.21 €

1 8 Days 25A(1B)25A(1B)

457.58 €

1 8 Days 50A(2B)50A(2B)

Loading...

  1. 1

Basic information

Main Body Shape Straight Main Body Material Grey Casting Ductile Applicable Fluids Water / Air / Oil / Vapor
Nominal Pressure 20K Sluice Valve Types Internal Thread Supply Side, Connection Type Flange Shape
Control Side Connection Types Flange Shape Handle Shape Round-shaped handle Main Body Lining N/A
Max Operating Pressure(MPa) 2.75

Tech Support