Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FF-08C |
FF-10C |
FF-20C |
FF-25C |
FF-32C |
FF-40C |
FF-50C |
FF-65C |
FF-80C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | |
---|---|---|---|---|---|---|
16.34 € | 1 | 9 Days | 1/4B(8A) | 1/4B(8A) | ||
18.50 € | 1 | 9 Days | 3/8B(10A) | 3/8B(10A) | ||
25.05 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | ||
34.33 € | 1 | 9 Days | 1B(25A) | 1B(25A) | ||
52.86 € | 1 | 9 Days | 1 1/4B(32A) | 1 1/4B(32A) | ||
68.69 € | 1 | 9 Days | 1 1/2B(40A) | 1 1/2B(40A) | ||
103.84 € | 1 | 9 Days | 2B(50A) | 2B(50A) | ||
223.01 € | 1 | 9 Days | 2 1/2B(65A) | 2 1/2B(65A) | ||
379.92 € | 1 | 9 Days | 3B(80A) | 3B(80A) |
Loading...
Main Body Shape | Straight | Body Material | EN CW617N Equiv. | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Ball Valve Type | Full Bore | Supply Side, Connection Type | Rc Screws | Control Side, Connection Type | Rc Screws |
Handle Shape | Lever Handle | Operation Method | Manual Operation Type | Max Operating Pressure(MPa) | 2.8 |
Use of Antifreeze | Applicable | Handle color | Orange | Valve Supply Side / Control Side Swapping | Applicable |
Number of Sales Unit | 1 |
Configure
Basic Attributes
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
Control Side Naminal Pipe Threads B name (A name)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes