FS Type (Reduced Bore)Ball Valve, T Handle

FS Type (Reduced Bore)Ball Valve, T Handle
Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FS-T08
FS-T10
FS-T20
FS-T25
FS-T32
FS-T40
FS-T50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

14.18 €

1 9 Days 1/4B(8A)1/4B(8A)

16.28 €

1 9 Days 3/8B(10A)3/8B(10A)

24.34 €

1 9 Days 3/4B(20A)3/4B(20A)

34.41 €

1 9 Days 1B(25A)1B(25A)

54.58 €

1 9 Days 1 1/4B(32A)1 1/4B(32A)

65.03 €

1 9 Days 1 1/2B(40A)1 1/2B(40A)

99.13 €

1 9 Days 2B(50A)2B(50A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CW617N Equiv. Applicable Fluid Water / Air / Oil
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape T Handle Operation Method Manual Operation Type Max Operating Pressure(MPa) 4.2
Use of Antifreeze Applicable Valve Supply Side / Control Side Swapping Applicable Number of Sales Unit 1

Tech Support