AE6 Type Ball Valve, R Thread × Adapter with Nut (G Thread)

AE6 Type Ball Valve, R Thread × Adapter with Nut (G Thread)
  • Volume Discount
Operating temperature range: -15–100°C. Usable for piping in natural coolant heat-pump electric water heaters (EcoCute).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AE6-13M

Part Number
AE6-13M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.90 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluid Water / Oil Ball Valve Type Standard bore
Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Adaptor With Nut (G Screw)
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Standard Butterfly - Like Handle Operation Method Manual Operation Type
Max Operating Pressure(MPa) 1.0 Use of Antifreeze Applicable Specifications Regular
Valve Supply Side / Control Side Swapping Applicable Number of Sales Unit 1

This page is AE6 Type Ball Valve, R Thread × Adapter with Nut (G Thread), part number AE6-13M.
You can find the detail information about specifications and dimensions on part number AE6-13M.

Tech Support