Right Angle Ball Valve, AL2 Type, Rc Thread × R Thread

Right Angle Ball Valve, AL2 Type, Rc Thread × R Thread
A ball valve supporting an operating temperature range of -15–100°C. Applicable fluids: Optimal for cold water, oil, and antifreeze pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AL2-13
AL2-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

24.07 €

1 9 Days [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

29.47 €

1 9 Days 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic information

Main Body Shape Angle Body Material EN CW617N Equiv. Applicable Fluid Water / Oil
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type R Screws
Handle Shape Standard Butterfly - Like Handle Operation Method Manual Operation Type Max Operating Pressure(MPa) 1.0
Use of Antifreeze Applicable Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support