MR Type (Miniature) Ball Valve MR1 R Screw × R Screw

MR Type (Miniature) Ball Valve MR1 R Screw × R Screw
Applicable fluids: Suitable for piping cold water / antifreeze / oil / air.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MR1-08

Part Number
MR1-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.17 €

1 9 Days

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material EN CW617N Equiv. Applicable Fluid Water / Air / Oil
Ball Valve Type Full Bore Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/4B(8A)
Control Side, Connection Type R Screws Control Side Naminal Pipe Threads B name (A name) 1/4B(8A) Handle Shape Lever Handle
Operation Method Manual Operation Type Max Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Applicable
Number of Sales Unit 1

This page is MR Type (Miniature) Ball Valve MR1 R Screw × R Screw, part number MR1-08.
You can find the detail information about specifications and dimensions on part number MR1-08.

Tech Support