Kerosene Cock Straight, Ball Valve Type, R 1 / 2 Thread x ⌀7.2 Barbed

Kerosene Cock Straight, Ball Valve Type, R 1 / 2 Thread x ⌀7.2 Barbed
Use of a ball valve design improves pressure resistance. Can be used with confidence.

[Features]
· Pressure resistance improved from 0.1 MPa to 0.6 MPa.
· Adoption of a ball valve design improves pressure resistance (0.6MPa) and the product can be used with a higher degree of reliability.
· 180° -> 90° opening and closing type.
· The handle opens and closes by 90° and the user can securely perform full-opening and full-closing operations.
· [Addition of Four Types] Four ball valve types have been newly added. There are now eight types in total, including the standard kerosene cock.
· The handle is made of flame-retardant resin.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OF-620

Part Number
OF-620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.75 €

1 9 Days

Loading...

  1. 1

Basic information

Types of Valve Kerosene Cook Main Body Shape Straight Main Body Material EN CW617N Equiv.
Applicable Fluids Oil Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side Connection Types Barbed Handle Shape 90° Switch Handle Max Operating Pressure(MPa) 0.6
Hose mounting part outside diameter(φ) 7.2 Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Number of Sales Unit 1

This page is Kerosene Cock Straight, Ball Valve Type, R 1 / 2 Thread x ⌀7.2 Barbed, part number OF-620.
You can find the detail information about specifications and dimensions on part number OF-620.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360