OF-70LVK - Oil Strainer Rc1/2 × Rc1/2 (Rc1/2 with Small Outlet)

OF-70LVK - Oil Strainer Rc1/2 × Rc1/2 (Rc1/2 with Small Outlet)
Prevents foreign matter from mixing in with fluid and stops problems such as combustion defects from happening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OF-70LVK

Part Number
OF-70LVK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.61 €

1 11 Days

Loading...

  1. 1

Basic information

Applicable Fluid Oil Shape U Shaped Body Material Zinc Die Cast (ZDC) EN ZC0400 Equiv.
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Max. Operating Pressure(MPa) 0.1 Filter Filter paper 40μ
Details of Applicable Fluids JIS1 Kerosene (White Kerosene) Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

This page is OF-70LVK - Oil Strainer Rc1/2 × Rc1/2 (Rc1/2 with Small Outlet), part number OF-70LVK.
You can find the detail information about specifications and dimensions on part number OF-70LVK.

Tech Support