2-Hole Pan Head Tamper-Proof Screw

2-Hole Pan Head Tamper-Proof Screw
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Can be used for decoration because a two-hole type is popular for design purposes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SP010416
SP010616
SP010625
SP010640
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)
Pitch
(mm)

2.21 €

1.55 €

1 Available Same day

Stock

104160.7

8.06 €

1 Available 7 Days 106161

8.22 €

1 Available 7 Days 106251

9.32 €

1 Available 7 Days 106401

Loading...

  1. 1

Basic information

Detailed Shape Pan Material Stainless Steel Mounting Hole Shape Two-Hole
Tip Shape Flat End Additional Shapes Standard Thread ridge Type Metric Coarse
Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one) Screw Type Full-Thread

Tech Support