Tamper-Proof Screw C Hole Nut

Tamper-Proof Screw C Hole Nut
  • Volume Discount
[Features]
· Used in tightening, fastening, and fixating screws.
· Can be used for decoration because a two-hole type is popular for design purposes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPNUT10
SPNZP306
SPNZP308
SPNZP310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Pitch
(mm)

12.22 €

1 Available 7 Days 1010N/AN/A1.5

12.90 €

1 Available 7 Days 106Trivalent ChromateTrivalent Chromate1

7.63 €

1 Available Same day

Stock

108Trivalent ChromateTrivalent Chromate1.25

12.90 €

1 Available 7 Days 1010Trivalent ChromateTrivalent Chromate1.5

Loading...

  1. 1

Basic information

Material Zinc Diecast Thread ridge type Metric Coarse Application / function General

Tech Support