Stainless Steel Cap SFC and SMC

Stainless Steel Cap SFC and SMC
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A variety of JIS standard fittings and tubing parts are available. Stainless Steel Cap SFC, SMC Types from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SFC-06
SFC-08
SFC-10
SFC-20
SFC-25
SFC-32
SFC-40
SFC-50
SFC-65
SFC-80
SFC-100
SMC-06
SMC-08
SMC-10
SMC-20
SMC-25
SMC-32
SMC-40
SMC-50
SMC-65
SMC-80
SMC-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread Nominal M1

2.85 €

2.00 €

1 Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.1/8B(6A)

3.16 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.1/4B(8A)

3.40 €

1 6 Days [Stainless Steel] EN 1.4308 Equiv.3/8B(10A)

6.04 €

4.23 €

1 Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.3/4B(20A)

6.93 €

4.85 €

1 Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.1B(25A)

8.06 €

5.64 €

1 Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.1 1/4B(32A)

9.13 €

6.39 €

1 Available Same day

Stock

[Stainless Steel] EN 1.4308 Equiv.1 1/2B(40A)

13.55 €

1 6 Days [Stainless Steel] EN 1.4308 Equiv.2B(50A)

26.42 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.2 1/2B(65A)

34.89 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.3B(80A)

61.72 €

1 9 Days [Stainless Steel] EN 1.4308 Equiv.4B(100A)

5.02 €

1 9 Days -1/8B(6A)

5.02 €

1 9 Days -1/4B(8A)

4.33 €

1 Available 9 Days -3/8B(10A)

7.12 €

1 9 Days -3/4B(20A)

8.75 €

1 Available 9 Days -1B(25A)

11.73 €

1 9 Days -1 1/4B(32A)

13.85 €

1 9 Days -1 1/2B(40A)

19.93 €

1 9 Days -2B(50A)

39.60 €

1 9 Days -2 1/2B(65A)

52.18 €

1 9 Days -3B(80A)

91.77 €

1 9 Days -4B(100A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Cap
Connection Thread Type M1 Rc Max Allowable Pressure(MPa) 2 Applicable Fluid Hot / cold water / Air / Vapor / Gas (except flammable, toxic) / Oil
Surface Treatment NA Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA
Number of Sales Unit 1

Tech Support