Bronze Joints, Gen Metal Tees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OT-031
OT-031MB
OT-032
OT-032MB
OT-067
OT-068
OT-069
OT-107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Type Thread Nominal M1 Thread Nominal M2 Connection Thread Type M2 Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw) Surface Treatment

10.63 €

1 9 Days Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)----NA

13.66 €

1 9 Days Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(15A)----[Trivalent Chromate] With Buffed Surface-Plated

13.88 €

1 9 Days Screw⇔Screw Same Diameter・Different Type3/4B(20A)----NA

17.72 €

1 9 Days Screw⇔Screw Same Diameter・Different Type3/4B(20A)----[Trivalent Chromate] With Buffed Surface-Plated

15.55 €

1 9 Days Screw⇔Screw Different Diameter3/4B(20A)3/4B(20A)RcRc[1/2B(15A)] 1/2B(15A)NA

23.81 €

1 9 Days Screw⇔Screw Different Diameter1B(25A)1B(25A)RcRc[1/2B(15A)] 1/2B(15A)NA

23.95 €

1 9 Days Screw⇔Screw Different Diameter1B(25A)1B(25A)RcRc3/4B(20A)NA

24.96 €

1 9 Days Screw⇔Screw Same Diameter・Different Type1B(25A)----NA

Loading...

  1. 1

Basic information

Type Fitting Connecting Shape Tee Material EN CC491K Equiv.
Connection Thread Type M1 Rc Max Allowable Pressure(MPa) 1.75 Applicable Fluid Hot / cold water / Air / Oil
Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA
Antifreeze compatible Applicable Number of Sales Unit 1

Tech Support