Bronze Fitting, Center-Shifted Pipe Connector

Bronze Fitting, Center-Shifted Pipe Connector
Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OT-088
OT-089
OT-091
OT-092
OT-109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Distance between centers L2

8.45 €

1 9 Days 5

8.89 €

1 9 Days 10

9.32 €

1 9 Days 20

9.84 €

1 9 Days 25

9.18 €

1 9 Days 15

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Eccentric Joint
Material EN CC491K Equiv. Thread Nominal M1 1/2B(15A) Thread Nominal M2 1/2B(15A)
Connection Thread Type M1 Rp Connection Thread Type M2 R Max Allowable Pressure(MPa) 1.75
Applicable Fluid Hot / cold water / Air / Oil Surface Treatment NA Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA Antifreeze compatible Applicable
Number of Sales Unit 1

Tech Support