Metal Pipe Fitting, Reducing Nipple

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OS-016M
OS-017M
OS-018M
OS-019M
OS-021M
OS-022M
OS-029M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1 Thread Nominal M2 Connection Thread Type M1 Connection Thread Type M2

3.85 €

1 Available 9 Days [1/2B(15A)] 1/2B(15A)1/4B(8A)G (Threaded)R

3.89 €

1 6 Days [1/2B(15A)] 1/2B(15A)3/8B(10A)G (Threaded)R

3.89 €

1 9 Days [1/2B(15A)] 1/2B(15A)1/8B(6A)RG (Threaded)

3.89 €

1 9 Days [1/2B(15A)] 1/2B(15A)1/4B(8A)RG (Threaded)

4.68 €

1 6 Days 3/4B(20A)[1/2B(15A)] 1/2B(15A)G (Threaded)R

4.68 €

1 6 Days 3/4B(20A)[1/2B(15A)] 1/2B(15A)RG (Threaded)

9.62 €

1 6 Days 1B(25A)3/4B(20A)RG (Threaded)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Nipple
Material EN CW614N Equiv. Max Allowable Pressure(MPa) 1.75 Applicable Fluid Hot / cold water / Air / Oil
Surface Treatment NA Operating Temperature Range(°C) -20::120 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining NA Antifreeze compatible Applicable Number of Sales Unit 1

Tech Support