Metal Piping Fitting, Piping Adapter, Tapered Female Screw × Parallel Female Screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OS-179
OS-179M-S
OS-386M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications Flange Diameter D
(φ)

11.64 €

1 6 Days Regular50

12.36 €

1 9 Days JWWA Certification Registration Product50

16.71 €

1 9 Days Regular58

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Piping Adapter
Material EN CW617N Equiv. Thread Nominal M1 1/2B(15A) Thread Nominal M2 1/2B(15A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rp Max Allowable Pressure(MPa) 1.75
Applicable Fluid Hot / cold water / Air / Oil Surface Treatment NA Operating Temperature Range(°C) -20::120
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining NA Antifreeze compatible Applicable
Number of Sales Unit 1

Tech Support