Quick Coupling, SPE TYPE Plug

Quick Coupling, SPE TYPE Plug
  • Volume Discount
A new design parts configuration providing energy saving and high efficiency. Reduced flow rate loss for supporting a variety of on-site requirements.

[Features]
· Fluids can be introduced from both the socket and plug side.
· Measures have been implemented to keep losses to a minimum by allowing for the generation of resistance in different component configurations.
· Low-pressure loss mechanism for achieving high-flow rates.
· Compatible with the conventional S・P type.
· Male thread types are also available made to order.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPE01P2
CSPE01P3
CSPE02P2
CSPE02P3
CSPE03P2
CSPE03P3
CSPE04P2
CSPE04P3
CSPE06P2
CSPE06P3
CSPE08P2
CSPE08P3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Max Operating Pressure
(MPa)
Connection Shape T

12.78 €

1 6 Days Brass0~5.0Rc1/8"

25.46 €

1 Available 6 Days Stainless Steel (EN 1.4301 Equiv.) 0~7.5Rc1/8"

15.30 €

1 6 Days Brass0~5.0Rc1/4"

32.74 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) 0~7.5Rc1/4"

25.35 €

1 6 Days Brass0~5.0Rc3/8"

40.38 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) 0~7.5Rc3/8"

45.97 €

1 6 Days Brass0~3.0.Rc1/2"

74.31 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) 0~4.5Rc1/2"

82.43 €

1 6 Days Brass0~3.0.Rc3/4"

123.31 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) 0~4.5Rc3/4"

101.81 €

1 6 Days Brass0~3.0.Rc1"

131.27 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) 0~4.5Rc1"

Loading...

  1. 1

Basic information

Type Standard Mount Type Tapped Male/Female Plug
Seal Material Fluorine Rubber (FPM) Applicable Fluid Water / Air / Oil Valve Structure Double passages opening closing type
Usage Environment/Application Standard / Industrial Machinery Operating Temperature Range(℃) -20::+180

Tech Support