Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OS-238AAB |
OS-238BAB |
OS-238CAB |
OS-238DAB |
OS-238EAB |
OS-238GAB |
OS-238IAB |
OS-239AAB |
OS-239BAB |
OS-239DAB |
OS-239EAB |
OS-239GAB |
OS-239IAB |
OS-240BAB |
OS-240DAB |
OS-240EAB |
OS-240GAB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M1 | Thread Nominal M2 | Length L1 | |
---|---|---|---|---|---|---|---|
5.91 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 15 | ||
6.64 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 20 | ||
7.00 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 22.5 | ||
7.44 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 25 | ||
8.17 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 30 | ||
10.19 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 40 | ||
12.57 € | 1 | 9 Days | [1/2B(15A)] 1/2B(13A) | [1/2B(15A)] 1/2B(13A) | 50 | ||
8.17 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 15 | ||
8.89 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 20 | ||
9.46 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 25 | ||
10.41 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 30 | ||
12.73 € | 1 | 9 Days | 3/4B(20A) | 3/4B(20A) | 40 | ||
14.61 € | 1 | 35 Days | 3/4B(20A) | 3/4B(20A) | 50 | ||
10.41 € | 1 | 9 Days | 1B(25A) | 1B(25A) | 20 | ||
11.42 € | 1 | 9 Days | 1B(25A) | 1B(25A) | 25 | ||
12.51 € | 1 | 9 Days | 1B(25A) | 1B(25A) | 30 | ||
15.55 € | 1 | 9 Days | 1B(25A) | 1B(25A) | 40 |
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Taking-out Sockets |
---|---|---|---|---|---|
Material | EN CC491K Equiv. | Connection Thread Type M1 | R | Connection Thread Type M2 | Rp |
Max Allowable Pressure(MPa) | 1.75 | Applicable Fluid | Hot / cold water / Air / Oil | Surface Treatment | NA |
Operating Temperature Range(°C) | -20::120 | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | NA |
Specifications | JWWA Certification Registration Product | Antifreeze compatible | Applicable | Number of Sales Unit | 1 |
Configure
Basic Attributes
Thread Nominal M1
Thread Nominal M2
Length L1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes