Yodoflon ETFE Rod

Yodoflon ETFE Rod
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Features]
· Fluororesin (ETFE) rod
· Features better mechanical strength than other types of fluororesin, as well as excellent electric insulation and radiation resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3100-ETFE-12-200

Part Number
3100-ETFE-12-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.29 €

12.88 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Material (Engineered Plastic) ETFE Color Translucent White O.D. D(Ø) 12
Length(mm) 200

This page is Yodoflon ETFE Rod, part number 3100-ETFE-12-200.
You can find the detail information about specifications and dimensions on part number 3100-ETFE-12-200.

Tech Support