Chukoh Flow Fluorine Resin Film Adhesive Tape (Ultra High Strength / Low Elongation Type)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASF-118A-FR-0.10-34-33M
ASF-118A-FR-0.10-38-33M
ASF-118A-FR-0.10-50-33M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Amount Of Content

107.95 €

1 5 Days 341 Roll

120.65 €

1 10 Days 381 Roll

110.88 €

1 5 Days 501 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Length(m) 33 Nominal thickness(mm) 0.1
Maximum Operating Temperature(°C) 250 Amount Of Content 1 Roll

Tech Support