Steel Pipe Fitting, Threaded Pipe Fitting, Socket

Steel Pipe Fitting, Threaded Pipe Fitting, Socket
  • Volume Discount
Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-1/2B-W
BS-1B-W
BS-2B-W
BS-3/4B-W
BS-3B-B
BS-3B-C
BS-3B-W
BS-4B-B
BS-4B-C
BS-4B-W
BS-5B-B
BS-5B-C
BS-5B-W
BS-6B-B
BS-6B-C
BS-6B-W
BS-11/2B-W
BS-11/4B-W
BS-21/2B-B
BS-21/2B-C
BS-21/2B-W
S-1/2B-B
S-1/2B-C
S-1/2B-W
S-1/4B-B
S-1/4B-W
S-1/8B-B
S-1/8B-W
S-1B-B
S-1B-C
S-1B-W
S-2B-B
S-2B-C
S-2B-W
S-3/4B-B
S-3/4B-C
S-3/4B-W
S-3/8B-B
S-3/8B-W
S-11/2B-B
S-11/2B-C
S-11/2B-W
S-11/4B-B
S-11/4B-C
S-11/4B-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1 Applicable Fluid Band

1.57 €

1 Available 8 Days 1/2B(15A)Water / Air / Gas / OilAvailable

2.61 €

1 Available 8 Days 1B(25A)Water / Air / Gas / OilAvailable

7.05 €

1 8 Days 2B(50A)Water / Air / Gas / OilAvailable

1.87 €

1 8 Days 3/4B(20A)Water / Air / Gas / OilAvailable

21.09 €

1 12 Days 3B(80A)Water / Air / Vapor / OilAvailable

34.42 €

1 12 Days 3B(80A)WaterAvailable

21.09 €

1 12 Days 3B(80A)Water / Air / Gas / OilAvailable

35.14 €

1 12 Days 4B(100A)Water / Air / Vapor / OilAvailable

61.34 €

1 12 Days 4B(100A)WaterAvailable

42.34 €

1 12 Days 4B(100A)Water / Air / Gas / OilAvailable

75.15 €

1 12 Days 5B(125A)Water / Air / Vapor / OilAvailable

83.39 €

1 12 Days 5B(125A)WaterAvailable

75.15 €

1 12 Days 5B(125A)Water / Air / Gas / OilAvailable

103.24 €

1 12 Days 6B(150A)Water / Air / Vapor / OilAvailable

114.56 €

1 12 Days 6B(150A)WaterAvailable

103.24 €

1 12 Days 6B(150A)Water / Air / Gas / OilAvailable

4.67 €

1 Available 8 Days 1 1/2B(40A)Water / Air / Gas / OilAvailable

3.70 €

1 8 Days 1 1/4B(32A)Water / Air / Gas / OilAvailable

14.18 €

1 12 Days 2 1/2B(65A)Water / Air / Vapor / OilAvailable

26.24 €

1 12 Days 2 1/2B(65A)WaterAvailable

14.34 €

1 12 Days 2 1/2B(65A)Water / Air / Gas / OilAvailable

1.57 €

1 8 Days 1/2B(15A)Water / Air / Vapor / OilNA

3.14 €

1 8 Days 1/2B(15A)WaterNA

1.48 €

1 7 Days 1/2B(15A)Water / Air / Gas / OilNA

2.18 €

1 Available 8 Days 1/4B(8A)Water / Air / Vapor / OilNA

2.09 €

1 6 Days 1/4B(8A)Water / Air / Gas / OilNA

2.10 €

1 8 Days 1/8B(6A)Water / Air / Vapor / OilNA

2.06 €

1 8 Days 1/8B(6A)Water / Air / Gas / OilNA

2.82 €

1 Available 8 Days 1B(25A)Water / Air / Vapor / OilNA

4.51 €

1 8 Days 1B(25A)WaterNA

2.47 €

1 7 Days 1B(25A)Water / Air / Gas / OilNA

6.68 €

1 7 Days 2B(50A)Water / Air / Vapor / OilNA

12.45 €

1 8 Days 2B(50A)WaterNA

6.68 €

1 7 Days 2B(50A)Water / Air / Gas / OilNA

2.08 €

1 Available 8 Days 3/4B(20A)Water / Air / Vapor / OilNA

3.63 €

1 8 Days 3/4B(20A)WaterNA

1.77 €

1 7 Days 3/4B(20A)Water / Air / Gas / OilNA

2.09 €

1 8 Days 3/8B(10A)Water / Air / Vapor / OilNA

2.09 €

1 8 Days 3/8B(10A)Water / Air / Gas / OilNA

4.42 €

1 8 Days 1 1/2B(40A)Water / Air / Vapor / OilNA

8.12 €

1 8 Days 1 1/2B(40A)WaterNA

4.42 €

1 8 Days 1 1/2B(40A)Water / Air / Gas / OilNA

3.70 €

1 7 Days 1 1/4B(32A)Water / Air / Vapor / OilNA

7.24 €

1 8 Days 1 1/4B(32A)WaterNA

3.50 €

1 7 Days 1 1/4B(32A)Water / Air / Gas / OilNA

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Material EN 1.0254 Equiv.
Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot Zinc Plating
Divisions of Max. Operating Pressure More than 2.0MPa Interior Resin Lining NA

Tech Support