Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Automation Components
Pipe, Tubes, Hoses & Fittings
Screw Fittings
Screw Fittings, Screw-In Type Flanges
Stainless Steel Threaded Pipe Joint, Half Tapered Socket [HPTS]
Configure
Clear all
Thread Nominal M1
3/8B(10A)
1B(25A)
View options
Outer Diameter D(mm)
22
40
Length L(mm)
18
25
Type
SUS304-HPTS
Est. shipping days
All
Within 6 working days
MIE TECHNO
Stainless Steel Threaded Pipe Joint, Half Tapered Socket [HPTS]
Part number:
Still undefined.
2
possible part numbers found.
Product data
CAD data not available
Add to "My Components"
Quantity:
Add to cart
Part number list
More Information
Part number list
Number of items
30 items
60 items
90 items
1
Part number
SUS304-HPTS-1B
SUS304-HPTS-3/8B
Thread Nominal M1
Outer Diameter D
(mm)
Length L
(mm)
Minimum order quantity
1B(25A)
40
25
1 pieces
3/8B(10A)
22
18
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
11.25 €
(
13.39 €
)
6 working days
6.60 €
(
7.85 €
)
6 working days
1
More Information
Basic information
Basic information
Made of SUS304.