Stainless Steel Butt Welding Tube Fitting Equal Diameter Tees

Stainless Steel Butt Welding Tube Fitting Equal Diameter Tees
  • Volume Discount
JIS B 2312, JIS B 2313-compliant butt-welded pipe fitting. Three types of materials are available, SUS304W, SUS316LW, and SUS316W. For SCH, it is provided in 10S, 20S, and 40S.

[Features]
· MIE TECHNO products are made through thorough quality control from the receiving of the materials to the finishing of the products according to the superior technology and rich experience, so that the products are extremely stable in quality and high in reliability.
· It is manufactured under a reasonable process, with each process managed thoroughly, and clients are satisfied with the delivery that meets the deadlines.
・As there are a wide range of requirements, the manufacturing range reaches from small diameter tubes to large diameter tubes.
・There are requirements from thin to thick ranges of thickness.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SUS304W-T-S-1/2B-1/2B-1/2B-SCH10
SUS304W-T-S-1B-1B-1B-SCH10
SUS304W-T-S-1B-1B-1B-SCH20
SUS304W-T-S-1B-1B-1B-SCH40
SUS304W-T-S-2B-2B-2B-SCH10
SUS304W-T-S-2B-2B-2B-SCH20
SUS304W-T-S-2B-2B-2B-SCH40
SUS304W-T-S-3/4B-3/4B-3/4B-SCH10
SUS304W-T-S-3/4B-3/4B-3/4B-SCH20
SUS304W-T-S-3B-3B-3B-SCH10
SUS304W-T-S-3B-3B-3B-SCH20
SUS304W-T-S-4B-4B-4B-SCH10
SUS304W-T-S-4B-4B-4B-SCH20
SUS304W-T-S-5B-5B-5B-SCH10
SUS304W-T-S-6B-6B-6B-SCH10
SUS304W-T-S-8B-8B-8B-SCH10
SUS304W-T-S-11/2B-11/2B-11/2B-SCH10
SUS304W-T-S-11/2B-11/2B-11/2B-SCH20
SUS304W-T-S-11/4B-11/4B-11/4B-SCH10
SUS304W-T-S-12B-12B-12B-SCH10
SUS304W-T-S-21/2B-21/2B-21/2B-SCH10
SUS304W-T-S-21/2B-21/2B-21/2B-SCH20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Thickness Nominal Dia.

21.18 €

1 8 Days SCH101/2B

21.18 €

1 8 Days SCH101B

33.72 €

1 8 Days SCH201B

33.86 €

1 11 Days SCH401B

28.49 €

1 8 Days SCH102B

45.19 €

1 8 Days SCH202B

42.06 €

1 11 Days SCH402B

21.18 €

1 7 Days SCH103/4B

33.72 €

1 8 Days SCH203/4B

61.92 €

1 7 Days SCH103B

90.40 €

1 8 Days SCH203B

89.36 €

1 7 Days SCH104B

107.01 €

1 8 Days SCH204B

107.32 €

1 8 Days SCH105B

127.04 €

1 8 Days SCH106B

293.86 €

1 8 Days SCH108B

23.26 €

1 8 Days SCH101 1/2B

37.91 €

1 8 Days SCH201 1/2B

22.22 €

1 7 Days SCH101 1/4B

614.44 €

1 11 Days SCH1012B

45.19 €

1 Available 6 Days SCH102 1/2B

66.36 €

1 8 Days SCH202 1/2B

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Equal Dia. Tee Material Stainless Steel (EN 1.4301 Equiv.)
Applicable Fluid no manufacturer restrictions

Tech Support