Copper Tube Fitting Flare Fitting for Copper Tubes, Flare Socket

Copper Tube Fitting Flare Fitting for Copper Tubes, Flare Socket
Mounting and removal is simple even in tight spaces. More vibration resistance than abacus bead rings or flareless types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M150FK-6X6
M150FK-6.35X6.35
M150FK-8X8
M150FK-9.52X9.52
M150FK-10X10
M150FK-12X12
M150FK-12.7X12.7
M150FK-15X15
M150FK-15.88X15.88
M150FK-19.05X19.05
M150FK-22.22X22.22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)

7.63 €

1 10 Days Copper Pipe mm size6-6

7.63 €

1 10 Days Copper Pipe inch size-1/46.35

7.84 €

1 10 Days Copper Pipe mm size8-8

10.50 €

1 10 Days Copper Pipe inch size-3/89.52

10.50 €

1 10 Days Copper Pipe mm size10-10

17.77 €

1 10 Days Copper Pipe mm size12-12

17.77 €

1 10 Days Copper Pipe inch size-1/212.70

45.14 €

1 10 Days Copper Pipe mm size15-15

45.14 €

1 10 Days Copper Pipe inch size-5/815.88

47.12 €

1 10 Days Copper Pipe inch size-3/419.05

131.00 €

1 10 Days Copper Pipe inch size-7/822.22

Loading...

  1. 1

Basic information

Type Fitting Material Made Of Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Reducer, etc.)
Fitting type Flare Fittings Material of Applicable Pipe Copper Max. Operating Pressure(MPa) 6.86
Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Tech Support