Copper Tube Fittings, Fittings for Flared Type Copper Tube, Flared Type Tees

Copper Tube Fittings, Fittings for Flared Type Copper Tube, Flared Type Tees
  • Volume Discount
[Features]
▪ This type of joint is composed of the main body and the nut, and connects the flare location of a copper tube by crimping with the body and nut (seat surface).
· Easy mounting and removal even in narrow places, and has better vibration resistance than conical bead ring or insert type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M149FK-6X6
M149FK-6.35X6.35
M149FK-8X8
M149FK-9.52X9.52
M149FK-10X10
M149FK-12X12
M149FK-12.7X12.7
M149FK-15X15
M149FK-15.88X15.88
M149FK-19.05X19.05
M149FK-22.22X22.22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)

18.44 €

1 10 Days Copper Pipe mm size6-6

18.44 €

1 Available 10 Days Copper Pipe inch size-1/46.35

18.88 €

1 Available 10 Days Copper Pipe mm size8-8

25.27 €

1 10 Days Copper Pipe inch size-3/89.52

25.27 €

1 10 Days Copper Pipe mm size10-10

41.38 €

1 10 Days Copper Pipe mm size12-12

41.38 €

1 Available 10 Days Copper Pipe inch size-1/212.70

119.97 €

1 10 Days Copper Pipe mm size15-15

119.97 €

1 10 Days Copper Pipe inch size-5/815.88

133.15 €

1 10 Days Copper Pipe inch size-3/419.05

207.15 €

1 10 Days Copper Pipe inch size-7/822.22

Loading...

  1. 1

Basic information

Type Fitting Material Made Of Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Tee
Fitting type Flare Fittings Material of Applicable Pipe Copper Max. Operating Pressure(MPa) 6.86
Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

Tech Support