Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Adapter with Both End Nuts

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Adapter with Both End Nuts
A selection of auxiliary materials for piping, fittings, and plumbing manufactured by Miyako, Inc. Purposes range from public industrial water supply to industrial use - Fittings for industrial water supply plumbing - Adapter with both end nuts.
· Material: Brass
· Applicable fluids: Water.
· Surface treatment: Chrome plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S2VAB-13
S2VAB-20
S2VAB-20X13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Type Thread Nominal M1 Thread Nominal M2 Connection Thread Type M2 Dimensions

10.50 €

1 6 Days Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)--13

13.82 €

1 10 Days Screw⇔Screw Same Diameter・Different Type3/4B(20A)--20

14.67 €

1 10 Days Screw⇔Screw Different Diameter[1/2B(15A)] 1/2B(13A)3/4B(20A)G (Tapped)20x13

Loading...

  1. 1

Basic information

Type Fitting Connecting Shape Socket Material Made Of Brass
Connection Thread Type M1 G (Tapped) Applicable Fluid Water Surface Treatment Chrome Plating
Interior Resin Lining NA

Tech Support