• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

125 E Type - Bronze Soldered Type Gate Valve

125 E Type - Bronze Soldered Type Gate Valve
Soldering ensures simple and reliable connections to valves and fittings and keeps the fittings from leaking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
125E-BS-SE-N-15A
125E-BS-SE-N-20A
125E-BS-SE-N-25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Diameter of Piping Thread
(φ)
Control Side Piping Pipe Diameter
(φ)
L
(mm)
H
(mm)
D1
(φ)
The size of the solder-type tube

22.08 €

1 9 Days 15.8815.884681481/2B(15A)

30.55 €

1 9 Days 22.2222.226190553/4B(20A)

43.06 €

1 9 Days 28.5828.5872106631B(25A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Main Body Material EN CC491K Equiv. Applicable Fluids Water
Nominal Pressure 125 Type Type of Gate Valve Internal Thread Type Supply Side, Connection Type Solder-type
Control Side Connection Types Solder-type Handle Shape Round-shaped handle Main Body Lining N/A
Operating Temperature Range(°C) ::120 Operation Method Manual Operation Type Details of Maximum Allowable Pressure (Steady flow which is 120°C or less)(MPa) 1.2

Tech Support