Pipe plug-in hinges / non-perforated / asymmetrical / rolled / steel / blank / B-543-A / TAKIGEN

Pipe plug-in hinges / non-perforated / asymmetrical / rolled / steel / blank / B-543-A / TAKIGEN
  • Volume Discount
[It can be bent and used depending on the structure and application of the board.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-543-A-1(BA-54-2)
B-543-A-2(BA-52-5)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

4.64 €

1 6 Days 80603.2611739

6.86 €

1 Available 6 Days 1041104811732

Loading...

  1. 1

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Tensile Form Surface Finish Fabric
Reversed Left/Right Combination Type Mounting Hole NA

Tech Support